| 4-Pole / 10 HP / 460 V / 60 Hz / TEFC | ||||||
| Manufacturer | Nameplate Efficiency | Tested Efficiency | LRA | Breakdown Torque | ||
|---|---|---|---|---|---|---|
| TOSHIBA EQP Global | 91.7 | 91.9 | 80.2 | 300.2 | ||
| Test Motor SA |
91.7 | 91.87 | 80.2 | 301.7 | ||
| Test Motor SC |
92.4 | 91.77 | 84.1 | 292.6 | ||
| Test Motor TE2 |
91.7 | 91.19 | 93.5 | 322.7 | ||
| Test Motor BD |
91.7 | 90.70 | 92.6 | 301.3 | ||
| Test Motor WG |
91.7 | 90.74 | 86.8 | 316.8 | ||
|
* NEMA PREMIUM 91.7% * NEMA Design B LRA 81 * NEMA Design B BDT 200 |
|
The new Toshiba EQP Global ranked first in tested efficiency at 91.90% and was below 81A, the NEMA defined rating for Locked Rotor Amps (LRA). The comparison test was performed on 10 HP, 4-pole, 460 V, 60 Hz motors.
The testing was conducted at Toshiba International Corporation's (TIC) testing facility in Houston, Texas. TIC's lab is NVLAP certified (National Voluntary Lab Accreditation Program - NVLAP Lab Code 200088) and follows IEEE Standard 112 for testing polyphase induction motors and generators. |