Lean, Mean, Green & Global
Lean, Mean, Green & Global

EQP Global Motor Specifications 


EQP Global SD



Toshiba's general purpose, totally enclosed fan cooled, EQP Global motor series is Toshiba's next-generation motor product line. This cutting-edge motor product line is designed to meet or exceed the competitive demands of the global market, as well as the requirements of the Energy Independence & Security Act of 2007 (EISA), while maintaining the high reliability and quality expected from Toshiba.

Designed for severe duty applications and built on over 20 years of success with our EQPIII motor series, the EQP Global SD features multiple new design enhancements that make it one of the lowest cost-of-ownership products in the industry.

EQP Global SD Brochure
EQP Global SD Specifications

Horsepower ¾ to 700 HP
Speed (60 Hz) 3600, 1800, or 1200 RPM
(50 Hz)* 3000, 1500, or 1000 RPM
Voltage (60 Hz) 230/460, 460, or 575 V
(50 Hz)* 190/380 or 380 V
Enclosure Totally Enclosed Fan Cooled
Frame Size 143T through 5810U
Protection IP54
Construction Cast Iron (Frame, Brackets, & Conduit Box)
Insulation Class F, Exceeds NEMA MG1 Part 31 (Inverter Duty)
Vibration Typically 0.08 Inches/Second or Less (Unfiltered)
Mounting Motors Suitable for Horizontal & Vertical Mounting; Motors also Available with C-Face Mounting
Environment Severe Duty, Suitable for Use in Division 2 Hazardous Locations
   
  *50/60 Hz Listed on Nameplate on 1 though 75 HP

EQP Global 840



Toshiba's general purpose, totally enclosed fan cooled, EQP Global motor series is Toshiba's next-generation motor product line. This cutting-edge motor product line is designed to meet or exceed the competitive demands of the global market, as well as the requirements of the Energy Independence & Security Act of 2007 (EISA), while maintaining the high reliability and quality expected from Toshiba.

The EQP Global 840 specifically addresses the needs of the mill and chemical industries, incorporating many key features of an IEEE-841 motor. Building on over 20 years of success with our EQPIII motor series, the EQP Global 840 features design enhancements on the rotor, frame, brackets, fan, and bearings.

EQP Global 840 Brochure
EQP Global 840 Specifications

Horsepower 3/4 to 500 HP
Speed (60 Hz) 3600, 1800, or 1200 RPM
(50 Hz)* 3000, 1500, or 1000 RPM
Voltage (60 Hz) 230/460, 460, or 575 V
(50 Hz)* 190/380 or 380 V
Enclosure Totally Enclosed Fan Cooled
Frame Size 143T through 5810U
Protection IP54 or IP56
Construction All Cast Iron
Insulation Class F, Exceeds NEMA MG1 Part 31 (Inverter Duty)
Vibration Typically 0.06 Inches/Second or Less
Mounting Motors Suitable for Horizontal & Vertical Mounting; Motors also Available with C-Face Mounting
Environment Severe Duty, Suitable for Use in Division 2 Hazardous Locations
   
  *50/60 Hz Listed on Nameplate on 1 though 75 HP

EQP Global 841



Toshiba's general purpose, totally enclosed fan cooled, EQP Global motor series is Toshiba's next-generation motor product line. This cutting-edge motor product line is designed to meet or exceed the competitive demands of the global market, as well as the requirements of the Energy Independence & Security Act of 2007 (EISA), while maintaining the high reliability and quality expected from Toshiba.

The EQP Global 841 specifically addresses the needs of the petrochemical industry, where premium performance and reliability are imperative. Building on over 20 years of success with our EQPIII motor series, the EQP Global 841 features design enhancements on the rotor, frame, brackets, fan, and bearings.

EQP Global 841 Brochure
EQP Global 841 Specifications

Horsepower 3/4 to 300 HP
Speed (60 Hz) 3600, 1800, or 1200 RPM
Voltage (60 Hz) 460 or 575 V
Enclosure Totally Enclosed Fan Cooled
Frame Size 143T through N449T
Protection IP56
Construction All Cast Iron
Insulation Class F, Exceeds NEMA MG1 Part 31 (Inverter Duty)
Vibration Typically 0.04 Inches/Second or Less
Mounting Motors Suitable for Horizontal & Vertical Mounting; Motors also Available with C-Face Mounting
Environment Severe Duty, Suitable for Use in Division 2 Hazardous Locations