Toshiba Fast-Forwards VCR Technology
With All-New Line of State-of-the-Art Decks for ‘98

In 1998, Toshiba is reaffirming its role as the industry’s clear leader in VCR technology with the introduction of a completely new line of advanced decks. Toshiba’s lineup of ten new VCRs is led by four six-head Hi-Fi models, each featuring the company’s revolutionary V3 chassis design plus a host of performance and convenience features such as the image-enhancing DNR Perfect, Icon-Based On-Screen programming, and more.

“Toshiba’s reputation for leadership in VCR technology is based on a continuing series of major innovations,” noted Steve Nickerson, Toshiba Vice President, Video Marketing. “Most recently, we re-defined VCR performance with our breakthrough V3 chassis design. In ’98, we’re continuing to build on this superior design with new models that satisfy consumer demands for improved picture and sound quality, total ease-of-use and reliability.”

Six-Head Hi-Fi Decks -- For The Audio/Video Perfectionist

For the highly discriminating home theater enthusiast, Toshiba’s all-new six-head Hi-Fi VCRs -- including models M784, M774, M764 and M754 -- offer the ultimate in performance and convenience. All four decks feature Toshiba’s revolutionary V3 chassis with flying pre-amp design for superior audio and video performance. Until Toshiba brought the design to the consumer market, only professional decks featured flying pre-amps, which amplify the video signal while it is still inside the VCR's rotating head cylinder. Because the flying pre-amp is located directly in the video head cylinder, virtually no video noise enters the signal during playback. The result is a much clearer and more natural-looking picture.

In yet another tour-de-force of engineering know-how, Toshiba’s new six-head VCRs combine the V3 chassis/flying pre-amp design with an additional pair of 19-micron heads to deliver sharper, clearer pictures in the extended play (EP) mode. In these six-head decks, EP picture quality is virtually indistinguishable from that achieved in the standard play (SP) mode. In addition, the top-of-the-line M784 features DNR Perfect, which incorporates both Digital Noise Reduction (DNR) and Color Signal Enhancement (CSE) for unsurpassed video performance. The advanced Digital Noise Reduction circuitry automatically scans each frame of a video individually, removing image-degrading flecks and specks (“video noise”) that often appear in well-worn rental tapes. And Color Signal Enhancement significantly improves color sharpness while reducing horizontal color bleeding.

All new Toshiba six-head VCRs are designed to make time-shift recording fast and hassle-free. The decks feature a special on-screen programming system with visual icons that guide users through every step of the recording process with point-and-click simplicity. The M784, M774 and M764 also include a universal remote control with DSS control, making recording of DSS as simple as possible.

Toshiba’s new line of VCRs for ’98 also includes five four-head Hi-Fi VCRs, Models M684, M674 and M474, each with VCR Plus+ C3 ® Programming for easier and more convenient recording, as well as a value-priced 2-Head Model M264.

Toshiba America Consumer Products, Inc. is an independent operating company, owned by Toshiba America, Inc., a subsidiary of Toshiba Corporation, a world leader in high technology products with subsidiaries worldwide.


TOSHIBA VCRs -- AVAILABILITY Winter '98

MODEL

DESCRIPTION

AVAILABILITY

SRP

6-HEAD Hi-Fi UNITS

M784

DA 4 + 2 (19 Micron) 6-head design, DNR Perfect, CSE (Color Signal Enhancement), Auto Head Cleaner, Digital Tracking, Ion Coated Video Heads, Pro-Drum Preamplifier, Quad Mode Shuttle, Hi-Fi Audio w/MTS, VCR Plus+ C3, DSS Control, 4-Color OSP, Super High Speed Rew/FF (210x), XDS with Auto Clock Set, Preprogrammed Universal Remote.

March

$499.95

M774

DA 4 + 2 (19 Micron) 6-head design, CSE (Color Signal Enhancement), Auto Head Cleaner, Digital Tracking, Ion Coated Video Heads, Pro-Drum Preamplifier, Hi-Fi Audio w/MTS, VCR Plus+ C3, DSS Control, 4-Color OSP, Super High Speed Rew/FF (210x), XDS with Auto Clock Set, Preprogrammed Universal Remote

March

$329.95

M764

DA 4 + 2 (19 Micron) 6-head design, Auto Head Cleaner, Digital Tracking, Ion-Coated Video Heads, Pro-Drum Preamplifier, Quad Mode Shuttle, Hi-Fi Audio w/MTS, VCR Plus+ C3, DSS Control, 4-Color OSP, Super High Speed Rew/FF (210x), XDS with Auto Clock Set, Preprogrammed Universal Remote

March

$349.95

M754

DA 4 + 2 (19 Micron) 6-head design, Auto Head Cleaner, Digital Tracking, Ion-Coated Video Heads, Pro-Drum Preamplifier, Quad Mode Shuttle, Hi-Fi Audio w/MTS, 4-Color OSP, Super High Speed Rew/FF (210x), XDS with Auto Clock Set, Preprogrammed Universal Remote

March

$299.95

4 -HEAD Hi-Fi UNITS

M684

DA 4-head design, Hi-Fi Audio w/MTS, Auto Head Cleaner, Digital Tracking,VCR Plus+ C3, Auto Head Cleaner, Icon OSP, High Speed Rew/FF (150x), Preprogrammed Universal Remote

February

$279.95

M674

DA 4-head design, Hi-Fi Audio w/MTS, Auto Head Cleaner, Digital Tracking.VCR Plus+, Icon OSP, High Speed Rew/FF (150x), Preprogrammed Universal Remote

February

$249.95

M624

DA 4-head design, Hi-Fi Audio w/MTS, Auto Head Cleaner, Digital Tracking, Preprogrammed Universal Remote

April

$229.95

4 & 2-HEAD UNITS

M474

DA 4-head design, VCR Plus+ Auto Head Cleaner, Digital Tracking, Preprogrammed Universal Remote

April

$209.95

M454

DA 4-head design, Auto Head Cleaner, Digital Tracking, Preprogrammed Universal Remote

April

$199.95

M264

DA 2-head design, Auto Head Cleaner, Digital Tracking, Preprogrammed Universal Remote

April

$179.95

Visit the Toshiba America homepage for more information.

Now visit Toshiba's Web Site in PointCast by clicking here.