|
|
4200FA CT Standard Specifications | |||||
|
Model Number |
T42F3F150XAMBN |
T42F3F250XAMBN |
T42F3F300XAMBN |
T42F3F500XAMBN | |
| Capacity | kVA/kW |
15/12 |
25/20 |
30/24 |
50/40 |
| Topology |
True On-line, Double Conversion, IGBT Pwm, with Active
Input Power Factor Correction | ||||
| Input | Voltage |
208/120 V, 3 Phase, 4 w + Gnd | |||
| Voltage Range |
+10% to -30%; +20% to -30% online (without utilizing
battery) | ||||
| Power Factor |
Greater than 0.99 | ||||
| Current THD |
Less than 3% | ||||
| Frequency |
50/60 Hz (Range 45 to 65 Hz) | ||||
| Current Limit |
115% Maximum | ||||
| Output | Voltage |
208/120 V, 3-Phase, 4 w + Gnd | |||
| Frequency |
50/60 Hz ± 0.01% (Can be Used as a Frequency Converter)
| ||||
| Voltage Regulation |
< 1% Balanced, 100% Load Step / < 2% Unbalanced,
100% Load Step | ||||
| Overload (Inverter) |
125% for 90 Seconds, 150% for 30 Seconds | ||||
| Overload (Bypass) |
125% for 10 Minutes, 1000% for 10 milliseconds | ||||
| Battery | Time (Full / Half Load) |
9/26 Minutes |
4/13 Minutes |
3/10 Minutes |
4.5/14 Minutes |
| DC Link |
288 VDC | ||||
| Ripple Voltage |
< 0.5% DC | ||||
| Environment | Temperature Range |
0 to 40° C (Operating) / -20 to +50° C (Storage)
| |||
| Relative Humidity |
0 to 95% Non-Condensing | ||||
| Heat Rejection |
8,988 BTUs |
12,043 BTUs |
14,451 BTUs |
18,611 BTUs | |
| Efficiency |
82% AC-AC 86% DC-AC |
85% AC-AC 87% DC-AC |
88% AC-AC 89% DC-AC |
89% AC-AC 88% DC-AC | |
| Dimensions | Dimensions (L x D x H) |
20" x 36.3" x 59.7" |
35.4" x 37.6" x 59.8" | ||
| Weight (lb) |
900 |
910 |
915 |
2548 | |
| Altitude |
6600 ft (2000 m)(Maximum without Derating) | ||||
| Audible Noise |
< 60 dBA at 1 m |
< 65 dBA at 1 m | |||
| Features |
Internal Make-Before-Break Maintenance Bypass Switch,
RS232 and Dry Contact Interface | ||||
| Standards |
UL 1778, cUL, NEC, ISO9001, ISO14001, ANSI C62.41 (IEEE
587), NEMA PE1-1993 | ||||
| Warranty |
(See Toshiba Warranty Policy for Full Details.)
| ||||
| Service |
7 x 24 Technical Support 1-877-867-8773 (1-UPS-TOS-UPS3)
| ||||
| rev 6/2010 | |||||