|
|
4200 XT Standard Specifications | ||||||
|
Model Number |
T42X3X150XAMXN |
T42X3X250XAMXN |
T42X3X300XAMXN |
T42X3X500XAMXN |
T42X3X800XAXXN | |
| Capacity | kVA/kW |
15/12 |
25/20 |
30/24 |
50/40 |
80/64 |
| Topology |
True On-line, Double Conversion, IGBT PWM, with Active
Input Power Factor Correction | |||||
| Input | Voltage |
208 V, 220 V, 240 V, 380 V, 415 V, 480 V, 600 V, 3
Phase, 3 w + Gnd | ||||
| Voltage Range |
+10% to -30%; +20% to -30% Online (Without Utilizing
Battery) | |||||
| Power Factor |
Greater than 0.99 | |||||
| Current THD |
Less than 3% | |||||
| Frequency |
50/60 Hz (range 45 to 65 Hz) | |||||
| Current Limit |
115% maximum | |||||
| Output | Voltage |
208 V, 220 V, 240 V, 380 V, 415 V, 480 V, 600 V, 3
Phase, 4 w + Gnd | ||||
| Frequency |
50/60 Hz ± 0.01% (Can be Used as a Frequency Converter)
| |||||
| Voltage Regulation |
< 1% balanced, 100% load step; < 2% unbalanced,
100% load step | |||||
| Overload (inverter) |
125% for 90 sec, 150% for 30 sec | |||||
| Overload (bypass) |
125% for 10 min, 1,000% for 10 milliseconds | |||||
| Battery | DC Link |
288 VDC | ||||
| Ripple Voltage |
<.5% DC | |||||
| Environment | Temperature Range |
0 to 40°C (operating)/-20 to +50°C (storage)
| ||||
| Relative Humidity |
0 to 95% non condensing | |||||
| Heat Rejection |
13,648 BTUs |
20,384 BTUs |
24,467 BTUs |
32,015 BTUs |
41,595 BTUs | |
| Efficiency |
75% AC-AC 82% DC-AC |
77% AC-AC 83% DC-AC |
77% AC-AC 83% DC-AC |
81% AC-AC 85% DC-AC |
84% AC-AC 83% DC-AC | |
| Dimensions | Dimensions (L x D x H) |
20" x 36.3" x 59.7" |
35.5" x 38.3" x 59.3" |
41" x 31" x 74" | ||
| (1 / 2) Transformer(s) | UPS Weight (lb) |
788/988 |
793/998 |
803/1003 |
1,581/1,941 |
2,200 |
| Altitude |
6,600 ft (2000 m) (Maximum Without Derating)
| |||||
| Audible Noise |
< 60 dBA at 1 m |
< 65 dBA at 1 m |
< 65 dBA at 1 m | |||
| Features |
Internal Make-before-break Maintenance Bypass Switch*,
RS232 and Dry Contact Interface | |||||
| Options |
Dual Input Feed, Air Filters for Door, RemotEye II®
| |||||
| Standards |
UL 1778, cUL, NEC, ISO9001, ISO14001, ANSI C62.41 (IEEE
587), NEMA PE1-1993 | |||||
| Warranty |
(See Toshiba Warranty Policy for Full Details.)
| |||||
| Service |
7 x 24 Technical Support 1-877-867-8773 (1-UPS-TOS-UPS3)
| |||||
| Rev 06/2010 | ||||||