![]() |
|
AS1 Standard Specifications | ||||
| Model Range |
0.5 to 100 HP |
1 to 800 HP |
2 to 10 HP |
2 to 700 HP |
| Voltage Rating |
200 to 240 V |
380 to 460 V |
500 to 600 V |
500 to 690 V |
| Input Tolerance |
Voltage: ±10%, Frequency: ±5% | |||
| Current Overload |
100% Continuous, 150% for 60 Seconds, 165% for 2
Seconds | |||
| DC Reactor | 200 V Input Class, 15 to 60 HP and 400 V Input Class, 25 to 100 HP: Built-In DC Link Reactor; Reactors Required on Larger Units, Optional on Smaller Units (HP) | |||
| Dynamic Braking | Dynamic Braking Resistor Included on Units < 300 HP; Transistor for Larger Units/Resistor Sold Seperately | |||
| Control System | Sinusoidal Pulse Width Modulation (PWM) Control | |||
| Output Frequency Range | 0 to 500 Hz | |||
| Frequency Accuracy | Analog Input: ±0.2% of Maximum Output Frequency (at 25 ±10°C); Digital Input: ±0.01% (±0.022 Hz) of Output Frequency | |||
| Voltage/Frequency Characteristics | Constant Torque, Square Reduction Torque, Auto-Torque Boost, Sensorless and PG Feedback Vector Control, etc. | |||
| Jump frequencies | Three user programmable, critical avoidance frequencies with adjustable bandwidth. | |||
| PID Control | Adjustment of Proportional Gain, Integral Time, Differential Time, and Delay Filter | |||
| Torque Control | Control of Output Motor Torque via Set Point from 0 to 10 V Analog Input | |||
| PWM Carrier Frequency Adjustment | 200 V, 45 kW or 400 V, 75 kW or less, Adjustable Between 1.0 to 16 kHz; | |||
| 200 V, 55 kW or 400 V, 90 kW or more, Adjustable Between 2.5 to 8 kHz | ||||
| Analog Inputs | 0 to 10 Vdc (Input Impedance Zin: 30 k Ohm), 0 to ±10 Vdc (Zin: 22 k Ohm), 4 to 20 mAdc (Zin: 242 Ohm) | |||
| Analog Outputs | FM Terminal: 0 to 1 mA, 0 to 20 mA, 0 to 10 V: AM Terminal: 0 to 1 mA, Each Programmable to Any of 65 Functions | |||
| Digital Inputs | 8 Digital Inputs, Each Programmable to 67 Functions, Normally Open or Normally Closed | |||
| Digital Outputs | One Form-C Relay (FM) Output (250 Vac, 2 A or 30 Vdc,1 A); Two Open Collector Outputs (24 Vdc, 5 mA) | |||
| Acceleration/Deceleration Time | 0.01 to 6000 Seconds; Four Selectable or Automatic Acceleration/Deceleration Times; Two Adjustable S-Pattern Acceleration/Decelerations | |||
| DC Braking | Adjustment of DC Braking Start Frequency (0 to 120 Hz), Braking (0 to 100%), and Braking Time (0 to 20 Seconds); Includes Emergency Stop Braking and Motor Shaft Fix Control Functions | |||
| Forward Run/Reverse Run | F-CC Closed will Forward Run, R-CC Closed will Reverse Run, F-CC and R-CC Closed will Reverse Run; ST-CC Opened will Coast Stop; Emergency Stop Using Panel Operation or Terminal Board | |||
| Jog Run | Jog Mode Allows Jog Operation from Operation Panel; Jog Run Operation by Terminal Board Possible by Setting Parameters | |||
| Preset Speed Operation | 15 Preset Speeds Available by Switch Input; Programmable Accel/Decel Time; Torque Limit and V/F | |||
| Retry | Capable of Restarting After Checking Main Circuit Elements in the Event of a Fault; Up to 10 Retries with Adjustable Delay (of up to 10 Seconds) Between Each Retry | |||
| Soft Stall | Automatic Load Reduction Control in the Event of Overload Condition (Default: OFF) | |||
| Cooling Fan ON/OFF | Cooling Fan Stops Automatically When Not Needed | |||
| Operation Panel Key Operation On/Off Control |
Keypad Lockout Selectable Between STOP Key Only, MODE Key Only, etc.; All Key Operations can be Prohibited | |||
| Regen Power Ride Through | In case of a momentary power failure, the VFD can use regen energy to stay powered. (Default: OFF) | |||
| Auto-Restart Operation | AS1 can catch a spinning motor and safely bring it to speed without faulting. (Default: OFF) | |||
| Simplified Pattern Operation | Selectabe: Eight Patterns in Two Groups from 15 Speed Operations; Maximum 16 Types of Operations Possible; Terminal Board Operation/Repeat Operation Possible | |||
| Commercial Inverter Switching | Possible to Switch Operation Using Commercial Power Source or Inverter | |||
| Light Load, High-Speed Operation | Increases Efficiency of Certain Machines by Increasing Rotational Speed of Motor when Operated with Light Load | |||
| Drooping Function | When Two or More Inverters Operate a Single Load, Drooping Function Helps Evenly Share Load | |||
| Override Function | Allows User to Add to the Primary Frequency Command. (E.G. Trim input) | |||
| My Function Operation | My Function provides digital logic and comparator operations as well as timers, counters, and other control functions to provide advanced control operations directly on the VFD (similar to a micro PLC). | |||
| Color | RAL7016 (Charcoal Gray) | |||
| Environment | Indoor Use, Non-Corrosive/Non-Combustible Environment; Altitude: 3000 Meters or Less (Derating Necessary for Elevations Over 1000 Meters); Keep Out of Direct Sunlight | |||
| Ambient Temperature | -10 to +60°C; Remove Upper Cover if 40°C or Higher, Maximim 60°C with De-Rate) | |||
| Storage Temperature | -25 to +70°C | |||
| Relative Humidity | 20 to 93% (Free from Condensation) | |||
| Vibration | 5.9 m/s2{0.6 G} or Less (10 to 55 Hz) | |||