![]() |
| GX7 Standard Specifications |
||||
| Voltage Class | 600 VAC |
|||
| Maximum HP | 500 HP |
600 HP |
700 HP |
800 HP |
| Drive Rating (A) | 481 A |
601 A |
698 A |
770 A |
| Dimensions | 95”H x 32”W x 30.5”D |
|||
| Power Requirements | ||||
| Output Frequency | 0 to 299 Hz | |||
| Control Power | DC Bus Control Power | |||
| Tolerance | Voltage: ±10%; Frequency: ±2% | |||
| Control Specifications | ||||
| Control Method | Sine Wave PWM System; Flux Field Current Vector Control | |||
| V/Hz Control | Constant Torque, Variable Torque, Open-Loop Vector, Auto or Manual Torque Boost, 5-Point V/Hz Custom Curves | |||
| Overload Rating | 130% for 120 Seconds; 110% Continuous | |||
| Frequency Setting | Rotary Encoder Integrated into EOI, 0 to 10 V, ±10 V, 4 to 20 mA, Binary Input, Motorized Potentiometer Input | |||
| Frequency Precision | Analog Input: ±0.2% of Maximum Output Frequency; Digital Input: ±0.01% of Maximum Output Frequency | |||
| Frequency Resolution | Panel Operation: 0.01 Hz; Analog Input 10 to 12-Bit A to D Converter: 0.1 Hz | |||
| Acceleration / Deceleration | 0.1 to 6000 Seconds | |||
| Speed Regulation | Up to 0.1%; 60:1 Speed Range | |||
| Torque Setting | ±250% of the Rated Torque | |||
| Set Point Control (PID) | Proportional Gain, Integral Gain, Feedback Settings Upper/Lower Deviation Limits, Feedback Source Delay Filter, Feedback Settings Differential Gain | |||
| Analog Inputs | Four Programmable: (1) 4 to 20 mA, (1) 0 to 10 V, (1) -10 to +10 V, (1) 1 to 10kΩ Potentiometer Connection | |||
| Analog Outputs | Two Programmable to 31 Functions | |||
| Discrete Inputs | Eight Programmable to 67 Functions; Expandable to N-Value | |||
| Output Contacts | Three Output Terminals, Programmable to 52 Functions; Form C Contacts Rated 250 V AC, Two Amps Inductive | |||
| Signal Isolation | Available Three-Channel Signal Isolation for AM/FM Outputs and II Terminal Input, Rated at 750 V | |||
| Power Terminals | Input (L1, L2, L3) Output (T1, T2, T3) DCL (PO, PA), DBR (PA, PB), DCBUS (PA, PC) | |||
| Control Board Communication Ports | RS232/485 and TTL Ports Standard | |||
| Data Transmission | Profibus, DeviceNet, Modbus RTU, Modbus+, Metasys, Ethernet (Some Devices are External) | |||
| Main Protective Functions | Current Limit, Overcurrent, Overvoltage, Undervoltage, Load-Side Short Circuit, Load-Side Ground Fault, Armature Short; Overtorque, ASD Overload, Motor Overload, Heatsink Overheat, Open Output Phase, Loss of Feedback, CPU Error, Communications Error | |||
| Soft Stall | Automatic Load Reduction Control During Overload | |||
| Retry | Can Automatically Clear Fault Upon Trip; Programmable to 10 Tries with up to 10 Seconds Between Tries | |||
| Restart | Restart into a Rotating Motor | |||
| Interface | ||||
| LCD/EOI (Liquid Crystal Display/Electronic Operator Interface) | Backlit LCD Display; Ability to Display Multiple Parameters on One Screen; Keypad may be Operated from External Power Source; Software is Flash Upgradeable; Includes Multi-Function Rotary Encoder | |||
| LED Indicators | Run (Red)/Stop (Green), Remote/Local (Green), DC Bus Charge Indication (Red) | |||
| Keys | Local/Remote, Monitor/Program, Run, Enter, ESC, Stop/Reset, Up, Down | |||
| Monitoring | Main Display Shows Two Monitored Items Continuously, or Scrolls Up to 40 Items | |||
| Selectable Display Units | User-Selectable and Configurable along with Scaling Factor Multiplier; Voltage Display Selectable: Volts or %; | |||
| Current Display Selectable: Amps or %. | ||||
| EOI Communication Ports | RS232/485 and TTL Ports Standard | |||
| Remote-Mount Display | Remote Mountable Up to 1000 Feet | |||
| Construction | ||||
| Enclosure | NEMA 1, IP20, Gasketed and Filtered | |||
| Panel Construction | Free-Standing, Front-Maintenance Type, Top or Bottom Access for Motor and Power Cables | |||
| Cooling | Forced-Air Cooled Top-Mounted Fans may be Removed During Shipment or Installation | |||
| Color | ANSI-61 Gray | |||
| Ambient Conditions | ||||
| Ambient Temperature | -10 to 40°C (-14 to 104°F) | |||
| Humidity | Max. 95% (Non-Condensing) | |||
| Altitude | 1000 Meters (3300 Feet) Above Sea Level or Less | |||
| Installation | Indoor, No Direct Sunlight, Protect from Corrosive Gases and/or Explosive Gases | |||
| Standards | ||||
| Electrical Compliance | NEC, ANSI | |||