![]() |
|
Q9 Standard Specifications | ||||||||||||||||
| Input Voltage |
230 V | |||||||||||||||
| HP Rating | 1 | 2 | 3 | 5 | 7.5 | 10 | 15 | 20 | 25 | 30 | 40 | 50 | 60 | |||
| Current Rating | 4.8 | 7.8 | 11 | 17.5 | 25.3 | 32.2 | 48.3 | 62.1 | 78.2 | 92 | 120 | 150 | 177 | |||
| Input Voltage |
460 V | |||||||||||||||
| HP Rating | 1 | 2 | 3 | 5 | 7.5 | 10 | 15 | 20 | 25 | 30 | 40 | 50 | 60 | |||
| Current Rating | 2.1 | 3.4 | 4.8 | 7.6 | 11 | 14 | 21 | 27 | 34 | 40 | 52 | 65 | 77 | |||
| HP Rating | 75 | 100 | 125 | 150 | 200 | 250 | 300 | 350 | 400 | |||||||
| Current Rating | 96 | 124 | 156 | 180 | 240 | 302 | 361 | 414 | 477 | |||||||
|
Power Requirements | ||||||||||||||||
| Input Voltage Range | 200 to 240 V, 50/60 Hz, 3 Phase | 380 to 480 V, 50/60 Hz, 3 Phase | ||||||||||||||
| Power Terminals | Input (L1/R, L2/S, L3/T), Output (T1/U, T2/V, T3/W), DCL (PO, PA), DC Bus (PA, PC) | |||||||||||||||
| Voltage Tolerance | ±10% | |||||||||||||||
| Frequency Tolerance | ±2% | |||||||||||||||
|
Control Specifications | ||||||||||||||||
| Output Method | Sine Wave Pulse-Width Modulated System | |||||||||||||||
| Output Frequency | 0-299 Hz | |||||||||||||||
| V/Hz Pattern | Constant Torque, Variable Torque, Automatic Torque Boost, Sensorless Vector Control (Speed), V/f 5-Point Setting, Permenant Magnet Control, Auto Power Saver | |||||||||||||||
| Overload Current Rating | 100% Continuous, 110% for One Minute | |||||||||||||||
| Frequency Control | Rotary Encoder Integrated Into EOI, 0-10 Vdc,±10 Vdc, 4-20 mA, Binary Input, Motor Operated Potentiometer | |||||||||||||||
| Frequency Accuracy | Analog Input: ±0.2% of the Maximum Output Frequency | |||||||||||||||
| Digital Input: ±0.01% ±0.022 Hz of the Output Frequency | ||||||||||||||||
| Frequency Resolution | Operation Panel: 0.01 Hz | |||||||||||||||
| Accel./Decel. Time | 0.1 to 6000 seconds | |||||||||||||||
| Analog Inputs | Three: One Isolated Input Selectable Between 0 to 10 VDC/4 to 20 mA, One 0 to 10 VDC, and One ±10 VDC | |||||||||||||||
| Analog Outputs | 2 Programmable to 57 Functions: One 0-10 Vdc/0-20 mA switchable, One 0-1 mA | |||||||||||||||
| Discrete Inputs | 8 Programmable to 41 Functions | |||||||||||||||
| Sink/Source Switching | Possible to Switch Between Sink Logic and Source Logic | |||||||||||||||
| Discrete Outputs | 3 Programmable to 83 Functions: Two Form A, One Form C . Outputs rated at 2A/120Vac, 2A/30Vdc. | |||||||||||||||
| PID (Set Point Control) | Adjustment of Proportional Gain, Integral Time, Differential Time, and Delay Filter | |||||||||||||||
| Braking Control | DC Braking, Overflux Braking | |||||||||||||||
| Communication Ports | 2-Wire/4-Wire RS485 | |||||||||||||||
| Communication Protocol Options | BACNet, LonWorks, Metasys N2, Modbus RTU, APOGEE FLN | |||||||||||||||
|
Protection | ||||||||||||||||
| Protective Functions | Overvoltage Stall, Overcurrent Stall, Critical (Skip) Frequencies, Ridethrough, Electronic Thermal Motor Protection | |||||||||||||||
| Interrupting Current Rating | 100,000 AIC | |||||||||||||||
| Faults | Overcurrent, ASD Overheat, ASD Overload, Motor Overload, Overvoltage, Overtorque, Undercurrent, Ground Fault, Communication Time-Out, | |||||||||||||||
| Analog Input Terminal Overvoltage, Emergency Stop, Input/Output Phase loss, RAM/ROM Error, Undervoltage | ||||||||||||||||
| Retry | ASD can reset certain faults automatically. Programmable up to 10 retries. | |||||||||||||||
| Restart | ASD can detect speed and direction of freewheeling motor and start into motor smoothly | |||||||||||||||
|
Interface | ||||||||||||||||
| EOI Display | Full English Back-Lit LCD Display | |||||||||||||||
| Keys | Local/Remote, ESC, Run, Mode, Stop/Reset | |||||||||||||||
| Rotary Encoder | Encoder with Integrated Enter Key for Frequency and Parameter Adjustments | |||||||||||||||
| Monitoring | Monitors 19 Drive Conditions | |||||||||||||||
| Display Units | Programmed to display % or Volts/Amps | |||||||||||||||
|
Ambient Conditions | ||||||||||||||||
| Temperature | -10°C to 40°C | |||||||||||||||
| Relative Humidity | Maximum 93% (non-condensing) | |||||||||||||||
| Altitude | 1000 meters or less | |||||||||||||||
|
Q9 Dimensions | ||||||||||||||||
| 230 V | 1 to 2 hp | 3 to 5 hp | 7.5 hp | 10 hp | 15 to 20 hp | 25 to 30 hp | - | 40 to 60 hp | - | 100 hp | 125 hp | - | - | - | ||
| 460 V | 1 to 3 hp | 5 to 7.5 hp | 10 hp | 15 to 20 hp | 25 to 30 hp | 40 hp | 50 to 60 hp | - | 75 to 125 hp | 150 hp | 200 hp | 250 hp | 300 to 350 hp | 400 hp | ||
| Frame | 2 | 3 | 4 | 5A | 5B | 6 | 7A | 7B | 8 | 9B | 10B | 11B | 12B | 13A | ||
| Height (in) | 10.0 | 11.1 | 12.6 | 12.6 | 15.7 | 16.5 | 21.7 | 21.7 | 24.8 | 36.2 | 40.2 | 46.9 | 46.9 | 46.9 | ||
| Width (in) | 5.1 | 6.1 | 6.9 | 8.3 | 9.1 | 9.4 | 9.4 | 12.6 | 12.6 | 12.2 | 13.8 | 13.0 | 16.9 | 23.0 | ||
| Depth (in) | 6.0 | 6.5 | 6.5 | 7.5 | 7.5 | 8.3 | 8.3 | 9.5 | 11.4 | 14.6 | 14.6 | 14.6 | 14.6 | 14.6 | ||