![]() |
SCiB™ 2P12S Module Specifications |
|
| Nominal Voltage | 27.6 V (18 to 32.4 V) |
| Nominal Capacity | 40 Ah (0.2 C) |
| Size | 187 W x 359 D x 123 H (mm) |
| Weight | Approximately 14 kg |
| Functions | Voltage/Temperature Sensor, CAN Communication to BMU |
SCiB™ 20 Ah Cell Specifications |
|
| Nominal Voltage | 2.3 V (1.5 to 2.7 V) |
| Nominal Capacity | 20 Ah (0.2 C) |
| Energy Density | 177 Wh/L |
| Size | 115 W x 22 D x 103 H (mm) Excluding Terminals |
| Weight | Approximately 510 g |