Hotel Information

The hotels listed below are within a reasonable proximity of Toshiba and may offer a discounted rate if the Toshiba Training Rate is requested:

Houston Hotels

Other Locations
  • Wyndham Houston West Energy Corridor
    14703 Park Row
    Houston, TX 77079
    Ph: 877.999.3223
  • Omni Westside Hotel
    13210 Katy Freeway
    Houston, TX 77079
    Ph: 281.558.8338
    Fx: 281.558.4028
  • Crowne Plaza
    12801 NW Freeway
    Houston, TX 77040
    Ph: 713.462.9977
    Fx: 713.690.8098
  • Courtyard West - Katy Freeway
    12401 Katy Freeway
    Houston, TX 77079
    Ph: 281.496.9090
    Fx: 281.496.5623
  • Hyatt House - Houston Park 10 West
    15405 Katy Freeway
    Houston, TX 77094
    Ph: (toll free) 888.486.7829 or 281.646.9990
    Fx: 281.646.9984
  • Embassy Suites
    11730 Katy Freeway
    Houston, TX 77079
    Ph: 281.531.7300


Airport Information:

Since Toshiba is located in northwest Houston, you may want to fly into Bush Intercontinental Airport for easy access to the Toshiba facility.


Toshiba's address is as follows:

Toshiba International Corporation
13131 West Little York Road
Houston, TX 77041

For directions type in Toshiba's address or call 800.231.1412

    WEST COAST

  • Crowne Plaza
    17941 Von Karman Ave.
    Irvine CA 92614
    Ph# 949-863-1999
    Fx# 949-474-7236
    Ask for Toshiba discount
    http://www.sixcontinentshotels.com/h/d/CP/hd/laxiv?irs=y

  • EAST COAST

    Hampton Inn Suites  (Arundel Mills Mall)
    7027 Arundel Mills Circle
    Hanover MD  21076
    Ph# 410-540-9225

  • COLUMBUS, GA

    Wyndham-Columbus Hotel
    800 Front Avenue
    Columbus, GA  31901
    Ph# 706-324-1800
    Fx# 706-327-8042

  • CENTRAL REGION

  • Wyndham-Columbus Hotel
    800 Front Avenue
    Columbus, GA  31901
    Ph# 706-324-1800
    Fx# 706-327-8042

These hotels have special rates. Attendees should call the hotel direct and ask for the Toshiba rate.  The hotels are holding a block of rooms for these dates and will release those not used 3 weeks prior to check in.