The LC500 series controller is born out of the V-Series Integrated controller platform and repackages the functionality of the Model 1000 product into a ‘DIN’ size controller profile. The product is available as the LC511 (analog output type) and the LC512 (pulse output type). The product can support up to 8 PID process loops, 128 Analog input points and 32 discrete I/O. Up to an additional 7 loop displays units can be connected to the main unit to display individual loop status. These units are connected via a RS485 Multi-drop network. Additional I/O modules (up to 15) are added via the RS485 Process I/O Bus.
For additional details including documentation, software registration and Manuals Click Here