| Capacity |
RoHS 3.6 kVA (3.1 kW) |
3.6 kVA (3.1 kW) |
6 kVA (5.1 kW) |
8 kVA (6.8 kW) |
10 kVA (8.5 kW) |
14 kVA (11.9 kW) |
18 kVA (15.3 kW) |
22 kVA (18.7 kW) |
| Topology |
True On-line, Double Conversion; IGBT Power Factor
Corrected Input; Internal Isolation Transformer |
| Certifications |
UL 1778, CUL, CE, FCC Class A, IEEE 587, ANSI / C62.41,
ISO 9001, ISO 14001, NEMA / PE1-1993 |
| Input Characteristics
|
| Input Voltage |
Single Phase 208/240 Vac (Three-Wire Input/L-L, G); 230
Vac (Three-Wire Input/L, N, G), +10% -30% |
| Input Frequency |
45 to 65 Hz (Auto Sensing) |
| Input Power Factor |
> 0.95 For All Loads |
| Input Current THD |
< 5% (Even for 100% Non-Linear Loads) |
| AC Input Breaker Rating |
30 A |
50 A |
60 A |
63 A |
100 A |
100 A |
125 A |
| Battery Characteristics
|
| Battery Type |
Valve Regulated Lead Acid; Flame Retardant (9.0 Amp
Hr) |
| Backup Time (Fully Charged) |
7 Minutes |
10 Minutes |
7 Minutes |
7 Minutes |
5 Minutes |
7 Minutes |
5 Minutes |
3 Minutes |
| |
0.85 Power Factor; 77° F; Approximately 30% More Runtime
for Output Power Factor of 0.7 (Triple Backup Time at 1/2 Load) |
| Recharge Time |
24 Hours (Full), 12 Hours (90%) |
| DC Link |
144 VDC |
216 VDC |
288 VDC |
| Output Characteristics
|
| Output Voltage |
Single Phase 240/208/120 Vac (Four-Wire Output/L-L, N,
G) 230 Vac (Three-Wire Output L, N, G) |
| Output Voltage Regulation |
± 3 Max.; ± 1% Typical |
| Output Frequency |
50/60 Hz; ± 0.5 Hz/ 1.0 Hz/ 1.5 Hz (Factory or
Authorized Service Center Selectable) |
| Output Voltage THD |
< 3% for Linear Load; 1% Typical |
| Common Mode Noise |
< 0.5 V RMS |
| Rated-Load Power Factor |
0.85 (0.6 to1.0) Lag |
| Efficiency (ac-dc-ac) |
> than 85% |
| Rated Output Current @ 240 V |
15 A |
25 A |
33.3 A |
41.6 A |
58 A |
75A |
91.6 A |
| Maximum Peak Output Current |
45 A |
75 A |
100 A |
126 A |
174 A |
225 A |
275 A |
| Overload Capacity |
150% for 10 Seconds and 125% for 10 Minutes; Bypass
1000% for 1 Cycle |
| Heat Generation (BTU/Hr) |
1588 |
2610 |
3482 |
4352 |
6092 |
7832 |
9600 |
| Mechanical Design
|
| Enclosure |
Steel Enclosure; Complies with NEMA 1 and UL Type-1
Standard |
| Enclosure Dimensions (HxWxD) |
21" x 10" x 33" |
27.5" x 10" x 33" |
28.4" x 13" x 33.5" |
39.1" x 17.5" x 34.8" |
| Shipping Weight |
325 lbs/147 kg |
371 Lbs./168 Kg |
395 Lbs./179 Kg |
533 Lbs./242 Kg |
835 Lbs./379 Kg |
835 Lbs./379 Kg |
835 Lbs./379 Kg |
| Battery Pack Size (HxWxD) |
5" x 7.3" x 18.2" (Six Batteries of NPX-35 Per
Pack) |
| Battery Pack Quantity |
Two |
Three |
Four |
Eight |
| Options
|
| RemotEyeII |
SNMP & WEB Based Monitoring, Internal and External
Modules Available |
| Matching Battery Cabinet |
Consult Factory |
| Internal/Ext. Maintenance Bypass |
Consult Factory |
| Receptacle Panel & Line Cord |
Consult Factory |
| Warranty |
Three Years on Electronics (UPS); Two Years on Battery
(See Toshiba Warranty Policy for Full
Details) |