UPS | 4200FA CT 15-50kVA
Toshiba USA
     
toshiba worldwide   toshiba america
     
 
4200FA CT Image
Product Image Take a closer look
Print this page

4200FA CT

15-50kVA

The 4200FA Series is a State of the Art designed UPS to meet all customers needs. The newly designed 4200FA Series offers a number of options to satisfy your needs. The 4200FA Series has the largest input voltage/frequency window in the industry. This allows for the unit to be user friendly to the batteries, thus extending the life of battery. The front end IGBT design allows it to work optimally at 0-100% load with low less than 3% THD on the input. This allows for one to one sizing of the Generator. The 4200FA Series also offers a Standard Three Year Warranty . The CT models are designed for internal batteries and internal maintenance bypass design without the need for additional cabinets. 4200FA CT Characteristics:

• True On-Line Double Conversion
• Input Power Factor > 0.98
• Input Current < 3%

Click here for UPS Three Phase Warranty Information

Specifications Manuals Brochures Drawings tg Support
4200FA CT Standard Specifications
Model Number
T42F3F150XAMBN
T42F3F250XAMBN
T42F3F300XAMBN
T42F3F500XAMBN
Capacity kVA/kW
15/12
25/20
30/24
50/40
Topology
True On-line, Double Conversion, IGBT Pwm, with Active Input Power Factor Correction
Input Voltage
208/120 V, 3 Phase, 4 w + Gnd
  Voltage Range
+10% to -30%; +20% to -30% online (without utilizing battery)
  Power Factor
Greater than 0.99
  Current THD
Less than 3%
  Frequency
50/60 Hz (Range 45 to 65 Hz)
  Current Limit
115% Maximum
Output Voltage
208/120 V, 3-Phase, 4 w + Gnd
  Frequency
50/60 Hz ± 0.01% (Can be Used as a Frequency Converter)
  Voltage Regulation
< 1% Balanced, 100% Load Step / < 2% Unbalanced, 100% Load Step
  Overload (Inverter)
125% for 90 Seconds, 150% for 30 Seconds
  Overload (Bypass)
125% for 10 Minutes, 1000% for 10 Minutes per Second
Battery Time (Full / Half Load)
10/30 Minutes
5/15 Minutes
3/10 Minutes
5/15 Minutes
  DC Link
288 VDC
  Ripple Voltage
< 0.5% DC
Environment Temperature Range
0 to 40° C (Operating) / -20 to +50° C (Storage)
  Relative Humidity
0 to 95% Non-Condensing
  Heat Rejection 5733 BTUs 7100 BTUs 9100 BTUs 17737 BTUs
  Efficiency
AC/DC/AC 87.7%, DC/AC 90%
AC/DC/AC 88.5%
Dimensions Dimensions (L x D x H)
20" x 36.3" x 59.8"
35.4" x 37.6" x 59.8"
Weight (lb)
900
910
915
2548
  Altitude
6600 ft (2000 m)(Maximum without Derating)
  Audible Noise
< 60 dBA at 1 m
< 65 dBA at 1 m
Features
Internal Make-Before-Break Maintenance Bypass Switch, RS232 and Dry Contact Interface
Standards
UL 1778, cUL, NEC, ISO9001, ISO14001, ANSI C62.41 (IEEE 587), NEMA PE1-1993
Warranty
(See Toshiba Warranty Policy for Full Details.)
Service
7 x 24 Technical Support 1-877-867-8773 (1-UPS-TOS-UPS3)
rev 12/2006
 Printable Version
 
Legal 1   Terms of Use Legal 2   Privacy Statement Legal 2   Terms & Conditions of Sale   Copyright 1995 - 2009 Toshiba Corporation, All Rights Reserved