UPS | 4200FA XT 15-80kVA
Toshiba USA
     
toshiba worldwide   toshiba america
     
 
4200FA XT Image
Product Image Take a closer look
Print this page

4200FA XT

15-80kVA

The 4200FA Series is a State of the Art designed UPS to meet all customers needs. The newly designed 4200FA Series offers a number of options to satisfy your needs. The 4200FA Series has the largest input voltage/frequency window in the industry. This allows for the unit to be user friendly to the batteries, thus extending the life of battery. The front end IGBT design allows it to work optimally at 0-100% load with low less than 3% THD on the input. This allows for one to one sizing of the Generator. The 4200FA Series also offers a Standard Three Year Warranty. The XT model allows for internal isolation transformers built in the cabinet. The XT is built for extreme conditions and a large variety of three phase voltage applications. 4200FA XT Characteristics:

• True On-Line Double Conversion
• Input Power Factor > 0.98
• Input Current < 3%

Click here for UPS Three Phase Warranty Information

Specifications Manuals Brochures Drawings tg Support
4200 XT Standard Specifications
Model Number
T42X3X150XAMXN
T42X3X250XAMXN
T42X3X300XAMXN
T42X3X500XAMXN
T42X3X800XAXXN
Capacity kVA/kW
15/12
25/20
30/24
50/40
80/64
Topology
True On-line, Double Conversion, IGBT PWM, with Active Input Power Factor Correction
Input Voltage
208 V, 220 V, 240 V, 380 V, 415 V, 480 V, 600 V, 3 Phase, 3 w + Gnd
  Voltage Range
+10% to -30%; +20% to -30% Online (Without Utilizing Battery)
  Power Factor
Greater than 0.99
  Current THD
Less than 3%
  Frequency
50/60 Hz (range 45 to 65 Hz)
  Current Limit
115% maximum
Output Voltage
208 V, 220 V, 240 V, 380 V, 415 V, 480 V, 600 V, 3 Phase, 4 w + Gnd
  Frequency
50/60 Hz ± 0.01% (Can be Used as a Frequency Converter)
  Voltage Regulation
< 1% balanced, 100% load step; < 2% unbalanced, 100% load step
  Overload (inverter)
125% for 90 sec, 150% for 30 sec
  Overload (bypass)
125% for 10 min, 1,000% for 10 ms
Battery DC Link
288 VDC
  Ripple Voltage
<.5% DC
Environment Temperature Range
0 to 40°C (operating)/-20 to +50°C (storage)
  Relative Humidity
0 to 95% non condensing
  Heat Rejection
5,733 BTUs
7,600 BTUs
9,100 BTUs
17,737 BTUs
24,270 BTUs
  Efficiency
AC/DC/AC 87.7%, DC/AC 90%
AC/DC/AC 88.5%
AC/DC/AC 90%
Dimensions Dimensions (L x D x H)
20" x 36.3" x 59.8"
35.6" x 37.6" x 59.8"
44" x 31" x 74"
(1 / 2) Transformer(s) UPS Weight (lb)
1,275/1,475
1,275/1,475
1,275/1,475
1,581/1,941
2,450
  Altitude
6,600 ft (2000 m) (Maximum Without Derating)
  Audible Noise
< 60 dBA at 1 m
< 65 dBA at 1 m
< 65 dBA at 1 m
Features
Internal Make-before-break Maintenance Bypass Switch*, RS232 and Dry Contact Interface
Options
Dual Input Feed, Air Filters for Door, RemotEye II®
Standards
UL 1778, cUL, NEC, ISO9001, ISO14001, ANSI C62.41 (IEEE 587), NEMA PE1-1993
Warranty
(See Toshiba Warranty Policy for Full Details.)
Service
7 x 24 Technical Support 1-877-867-8773 (1-UPS-TOS-UPS3)
Rev 12/2006
 Printable Version
 
Legal 1   Terms of Use Legal 2   Privacy Statement Legal 2   Terms & Conditions of Sale   Copyright 1995 - 2009 Toshiba Corporation, All Rights Reserved