|
Model # |
T80S3K08KK 6XS2H |
T80S3K10KK 6XS2H |
T80S3K15KK 6XSNH |
T80S3K22KK 6XSNH |
T80S3K30KK 6XSNH |
Input |
Rated Output Capacity |
8 KVA/80 KW |
100 KVA/ 100 KW |
150 KVA/150 KW |
225 KVA/ 225 KW |
300 KVA / 300 KW |
Voltage |
480 VAC (+10% to -15%) |
Frequency |
60 Hz (+/-5%) |
Configuration |
3 Phase; 3 Wire + GND |
Input KW |
90 KW |
110 KW |
165 KW |
247 KW |
318 KW |
( 102 KW Charging) |
(122 KW Charging) |
(181 KW Charging) |
(270 KW Charging) |
(319 KW Charging) |
Power Factor |
> 0.99 PF Lagging |
Walk-In Function |
EEPROM Upgrade |
Maximum Input Current |
108 A Normal |
135 A Normal |
200 A Normal |
303 A Normal |
396 A Normal |
(125 A Charging) |
(150 A Charging) |
(222 A Charging) |
(338 A Charging) |
(401 A Charging) |
Reflected THD |
< 5% Maximum @ 100% Load |
6% Maximum @ 25% Load |
Bypass |
Configuration |
Three-Phase; Four-Wire + Ground |
Voltage |
480/277V (?10%) |
Frequency |
60 Hz (?5%) |
Bypass Overload Capacity |
1000% for One Cycle, 500% for Two Cycles |
Battery Backup |
Number of Cells |
180 |
Type |
Lead Acid (Contact Factory for Alternative Options) |
DC Nominal |
360 V |
DC Minimum |
288 V |
Float Charge |
405 V |
Ripple Current (without batteries) |
AC Ripple on DC Bus: < 0.2% of DC Voltage |
Back-up Time |
Application Specific |
Max DC Charging Current |
30 A |
30 A |
30 A |
30 A |
30 A |
Max Discharge |
305 |
375 |
566 |
840 |
1120 |
Battery Capacity Required for Full Load Output |
88 KWB |
108 KWB |
163 KWB |
245 KWB |
323 KWB |
Output |
Voltage |
480Y/277V |
Configuration |
Three-Phase; Four-Wire + Ground |
Voltage Regulation |
?1% for 0 to 100%Balanced and Unbalanced Loads |
Voltage Adjustment Range |
?5% (In Increments of 1V) |
Voltage Unbalance |
?3% for 100% Linear Loads ?5% for 100% Non-Linear Loads |
Crest Factor |
2 |
Transient Voltage Response |
?2% Maximum with a 100% Step Loads (Without Utilizing Batteries) |
?1.5% Maximum with Loss/Return AC Input |
?2% Maximum When Load Transfers To/From Bypass |
Transient recovery time |
< 50 ms |
Frequency |
60 Hz |
Frequency Synchronous Range |
?0.5 Hz, ?1 Hz, + 1.5Hz (Selectable) |
Frequency Slew Rate |
1 Hz/Sec |
Frequency Regulation |
?0.01% in free running mode |
Current |
96 A |
120 A |
180 A |
271 A |
361 A |
Power Factor |
1.0 PF Lagging: 32 - 86 ?F (0 - 30 ?C) 0.8 PF Lagging: 86 - 104 ?F (30 - 40 ?C) |
Overload Capacity |
125% for 10 Minutes, 150% for 60 Seconds |
Voltage THD |
< 3% Max with 100% Linear Load/5% Max with 100% Non-Linear Load |
Withstanding Rating |
65 KA (With Optional Fuse) |
Reliability |
MTBF |
200,000 Hours |
Efficiency |
@ 25% Load |
83.9% |
86.4% |
89.6% |
87.9% |
88.8% |
@ 50% Load |
85.3% |
90.1% |
91.7% |
91.0% |
91.7% |
@ 75% Load |
90.0% |
91.2% |
92.3% |
92.3% |
92.7% |
@ 100% Load |
90.6% |
91.0% |
93.0% |
91.9% |
92.0% |
Environment |
Cooling |
Forced Air |
Paint Color |
Sherwin Williams HHT2-7055, 079 Beige Texture |
Weight |
1390lb. (630 kg) |
1740 lb. (789 kg) |
2467 lb. (1119kg) |
2980 lb. (1352 kg) |
4575 lb. (2075 kg) |
Weight (Shipping) |
1440 lb. (653 kg) |
1790 lb. (812 kg) |
2556 lb. (1159 kg) |
3069 lb. (1392 kg) |
4725 lb. (2143 kg) |
Floor Loading |
171 Lbs/ft? (1037 kg/m2) |
214 Lbs/ft? (1299 kg/m2) |
203 Lbs/ft? (991 kg/m2) |
245 Lbs/ft? (1196 kg/m2) |
255 Lbs/ft? (1245 kg/m?) |
Dimension - Width |
36.8 in. (935 mm) |
55.1 in. (1400 mm) |
76.8 in. (1951 mm) |
Depth |
32.5 in. (826 mm) |
31.8 in. (808 mm) |
35.7 in. (907 mm) |
Height |
79.2 in. (2012 mm) |
79.4 in. (2017 mm) |
Power Cable Access |
Bottom Access |
Top or Bottom Access |
Top Access |
Clearance Required |
Top: 15.75? (400 mm) |
Front: 43 7/16? (1100 mm) |
Back/Left/Right Sides: Zero |
Enclosure |
NEMA 1 |
Heat Loss to be Removed @ Full Load |
28,387 BTUs/Hour |
34,222 BTUs/Hour |
44,506 BTUs/Hour |
68,240 BTUs/Hour |
85,300 BTUs/Hour |
Audible Noise |
65 DBA @ 1m Typical |
68 DBA @ 1 m Typical |
72 DBA @ 1 m Typical |
Operating Temperature |
32? to 86?F (0? to 30?C) for 1.0 PF 32? to 104?F (0? to 40?C) for 0.8 PF |
Operating Humidity |
30% to 90% Non-Condensing |
Operating Altitude |
3200 Feet (1000 m) |
Listings/Standards |
UL 1778; UL 17025, cUL 22.2, No. 107.1; ANSI C62.41 (IEEE 587 Cat B) NFPA 70; OSHA; ISO 9001; IEC298 IP20 |
Monitoring |
Warranty |
Three Years Parts and Labor |
Dry Contacts Included |
Yes for Input and Output Signals |
RS232 Port |
Included |
Intelligent Monitoring (Optional) |
SNMP; Modbus RTU; Modbus TCP; BACNET, METASYS |
Display |
LCD Touch-Panel for Local Monitoring, Operation, and Control |
EPO |
Emergency Power Off |
Included |
Configuration |
Input Conv. |
6-Diode Bridge Rectifier |
| |
Battery Cct |
IGBT Chopper |
Out. Inv. |
IGBT Converter with PWM |