UPS | Options/Accessories | 1000 Series
Toshiba USA
     
toshiba worldwide   toshiba america
     
 
1000 Series Options Image
Product Image Take a closer look
Print this page

1000 Series Options

Accessories

Model UT1-BC-0125 - 1000 Series 1.0 - 1.5kVA Matching Battery Cabinet Tower

Model UT1-BR-0125 - 1000 Series 1.0 - 1.5kVA Matching Battery Cabinet Rackmount.

Model UT1-BC-0225 - 1000 Series 2.0kVA Matching Battery Cabinet Tower

Model UT1-BR-0225 - 1000 Series 2.0kVA Matching Battery Cabinet Rackmount.

Model UT1-BC-0320 - 1000 Series 3.0kVA Matching Battery Cabinet Tower

Model UT1-BR-0320 - 1000 Series 3.0kVA Matching Battery Cabinet Rackmount

All batteries cabinets include Internal Charger, DC Circuit Breaker and Anderson Style Connector Cable.

1000 Series On-Line UPS Remote Contact Card - The remote contact card is a solid state relay switch contact through a DB9 male connector. This card will be inserted to the optional slot located on the back of the 1000 Series UPS.

1000 Series On-Line UPS Frequency Conversion - Frequency Conversion software allows the UPS to output a fixed frequency. For example, if input frequency is 50Hz and load required a 60Hz, end users could program the UPS to ouput 60Hz at all time from the UPS LCD. No hardware changes required, only software upgrade on UPS. Please refer to Setup Software for detail information.

1000 Series On-Line UPS Serial UPS Monitoring Program - The Serial UPS Monitoring Program allows Window OS to communicate to the UPS directly without going through the network by using the USB and serial cables included in the 1000 Series UPS Packaging. Features included in this program are automatic shutdown during fault, broadcast power abnormal status, schedule system shutdown, graphical display of power quality, and tracks power events.

1000 Series Rack Rail Kit - This adjustable rail kit is specially designed for Toshiba 1000 Series rackmount products. It supports all 1000 Series UPS and battery cabinets weighing up to 90 lbs. The sliding adjustable rail can accommodate UPS and battery cabinets between 17 and 35 inches. The kit includes easy step-by-step instructions on installing to a four post server rack.

Specifications Manuals Brochures Software White Papers
Series 1000 Specifications
Tower US 120V Model
UT1A1A010C6
UT1A1A015C6
UT1A1A020C6
UT1A1A030C6
  International 230V Model
UT1E1E010C6
UT1E1E015C6
UT1E1E020C6
UT1E1E030C6
Rackmount (2U) US 120V Model
UT1A1A010C6RKB2
UT1A1A015C6RKB2
UT1A1A020C6RKB2
UT1A1A030C6RKB2
  International 230V Model
UT1E1E010C6RKB2
UT1E1E015C6RKB2
UT1E1E020C6RKB2
UT1E1E030C6RKB2
Input Voltage
120 VAC (80 - 144 V)
  Voltage (International)
230 VAC (161 - 276 V)
  Voltage Range
+20% to -33%
  Voltage Range (International)
+20% to -30%
  Capacity (VA)
1000 VA
1500 VA
2000 VA
3000 VA
  Capacity (W)
700 W
1050 W
1400 W
2100 W
  Frequency
50 / 60 Hz auto sensing
  Power Factor
Greater than 0.97
  Topology
True on-line, Double conversion, Input PF correction
Output Voltage
120 VAC
  Voltage (International)
230 VAC
  Frequency
50 / 60 Hz auto sensing
  Wave Form
Sine wave, zero transfer time
  Load Power Factor
0.70
  Efficiency AC/DC/AC
Greater than 86%
  Rated Current
8.3 A
12.5 A
16.6 A
25 A
  Rated Current (International)
4.3 A
6.5 A
8.7 A
13 A
  Overload Capacity
125% for 1 min, 130% for 10 sec
  Crest Factor
3.0 at full load
Battery DC Voltage (Tower & 2U)
36 V / 12 V 9 AH x 3
72V / 12 V 7.2AH x 6
72V / 12 V 9AH x 6
  Backup Time (Tower & 2U)
7 min (full load)
6 min (full load)
6 min (full load)
5 min (full load)
  Interface
RS-232 and USB standard, RemotEye II? and EMD option
Physical Dimensions (Tower)
16.5"L x 6.0"W x 9.4"H
16.7"L x 8.9"W x 14.2"H
  Dimensions (2U)
16.7"L x 16.9"W x 3.5"H
25.0"L x 16.9"W x 3.5"H
  Weight (Tower/2U)
35.6 lbs / 37.6 lbs
37.4 lbs / 37.6 lbs
68.4 lbs /69.5 lbs
72.6 lbs / 71.5 lbs
  Line Cord
5-15P
5-20P
L5-30P
  Line Cord (International)
IEC 320
  Receptacles (Tower/2U)
NEMA 5 - 15R (6 / 6)
NEMA 5-15R (12 / 4)
  Receptacles (Tower/2U) International
IEC 320 (4 / 4)
IEC 320 (8 / 8)
Environment Operating Temperature
0 - 40°C (32 - 104°F)
  Altitude
11500 ft (3500 m) above sea level
Warranty  
Three years on electronics
   
Two years full replacement on battery (See Toshiba warranty policy for full details.)
 Printable Version
 
Copyright 1995 - 2013 Toshiba Corporation, All Rights Reserved
Legal 1  Terms of Use Legal 2   Privacy Statement Legal 2   Terms & Conditions of Sale