UPS | Options/Accessories | Industrial Bus
Toshiba USA
     
toshiba worldwide   toshiba america
     
 
Industrial Bus Image
Product Image Take a closer look
Print this page

Industrial Bus

Accessories

The Toshiba Industrial Bus Product, ProtoNode, is designed to provide a reliable interface between a variety of Toshiba’s Uninterruptible Power Systems and your Building Management System. ProtoNode converts real time UPS data into the user's Building Management System protocols.  ProtoNode supports SNMP, Modbus RTU, Modbus TCP, BACnet (including BACnet IP), AB EtherNet/IP and Metasys N2 industrial protocols.  The configuration files for these protocols are available for download free from the Toshiba Industrial Bus website. ProtoNode hardware connectivity includes two DB9 (RS232 and RS485) connectors which enable users to connect to DTE-type devices, and a RJ45 connector for network connectivity.

Features:


  • Multiple Industrial Bus Protocol Includes SNMP, Modbus RTU, Modbus TCP, BACnet (including BACnet IP), AB EtherNet/IP and Metasys N2
  • Connectivity includes DB9 and RJ45 Connectors
  • Product Supports 1600EP, 4200FA, G8000, G8000MM & G9000.
Specifications Manuals Brochures Software White Papers
Industrial Bus - ProtoNode Specification
Model Number RMT-MODBUS
Supported Products 1800, 1600EP, 4200FA, G8000, G8000MM & G9000.
Package ProtoNode Multi-Protocol
  One Cat 5e Direct Ethernet Cable
  One Serial Cable
  One Power Supply
  Quick Start Guide
Protocols SNMP, Modbus RTU, Modbus TCP, BACnet (including BACnet IP), BACnet MSTP, AB EtherNet IP and Metasys N2
LAN Interface 10/100 Base T
Connectors DB-9 Connector - RS232/422/485, LAN RJ45 Connector
Dimensions 4.5Lx3.5Wx0.90H
Regulatory EN61000-4-2, ESD 61000-4-3, EMC EN61000-4-4 EFT, FCC Class A, Part 15
  ICES-003, EN 55022, EN 55024
 Printable Version
 
Copyright 1995 - 2013 Toshiba Corporation, All Rights Reserved
Legal 1  Terms of Use Legal 2   Privacy Statement Legal 2   Terms & Conditions of Sale