Drives | P9 LV Pumping Control
Toshiba USA
     
toshiba worldwide   toshiba america
     
 
P9 Low Voltage Image
Product Image Take a closer look
Print this page ARRA Logo

P9 Low Voltage

Pumping Control


The Toshiba P9 low voltage adjustable speed drive is a revolution in pump control. By incorporating Toshiba’s proprietary, ground-breaking Virtual Linear Pump (VLP) Technology, the P9 directly, precisely, and linearly controls pressure, temperature, or flow. The P9 eliminates many obstacles users thought were an integral part of pump control and sets a new standard in ingenuity, performance, and ease-of-use for the pump industry.

Specifications Manuals Brochures Drawings Software App. Notes
P9 Specification
MODEL RANGE 1 to 150 HP 1 to 400 HP
Voltage Rating 200 to 240 VAC 380 to 480 VAC
Input Voltage Tolerance 10%
Voltage Regulation Main Circuit Voltage Feedback Control: Automatic, Fixed, & Off
PWM Carrier Frequency Adjustable 0.5 to 15 kHz (Drive Specific, Consult Factory)
Control System Sinusoidal PWM System, Flux-Field Current Vector Control
V/f Pattern Constant Torque, Voltage Decrease Curve, Automatic Torque Boost, Sensorless Vector Control, 5-Point V/f Custom Curve, PM Drive, & PG Feedback Vector Control
Overload Current Rating 100% Continuous; 120% for One Minute
Frequency Setting Rotary Encoder Integrated into EOI, 0 to 10 VDC, ±10 VDC, 0 to 20 mA, & Discrete Input
Frequency Precision Analog Input 0.2% of Maximum Output Frequency; Discrete/Communications Input 0.01% of Maximum Output Frequency
Output Frequency Range 0 to 299 Hz
Speed Regulation Closed Loop (Up to 0.01%; 1000:1 Speed Range); Open Loop (Up to 0.1%; 60:1 Speed Range)
Set Point Control (PID) Proportional Gain, Integral Gain, Feedback Settings, Upper/Lower Deviation Limits, Feedback Source Delay Filter, & Feedback Settings Differential Gain
VLP Function Proprietary Toshiba Technology
Retry User-Set Number of Retries for Automatic System Restart After Trip
Restart Able to Smoothly Catch Freewheeling Motor (Bidirectional)
Enclosure Type NEMA 1
Standards Compliance UL-Approved
INPUT/OUTPUT  
Discrete Input Terminals Eight Discrete Input Terminals Programmable to 57 Functions; May Be Increased Using Optional Hardware
Analog Inputs Three: One 0 to 20 mA or 0 to 10 VDC Isolated Input, One 0 To 10 VDC Input, & One ±10 VDC Input
Discrete Output Contacts Three Programmable To 83 Functions; Two Form-A Contacts & One Form-C Contact
Analog Outputs Two: One Programmable 4 to 20 mA or 0 to 10 VDC & One 4 to 20 mA Output
Communication Port Half/Full Duplex RS485; Options: MODBUS RTU or Toshiba TSB Built-In Communications
Power Terminals Input (L1, L2, L3), Output (T1, T2, T3), DCL (PO, PA), DBR (PA, PB), & DC BUS (PA, PC)
SAFETY FEATURES  
Start & Stop Points Determine Start/Stop Based On User-Set Values, Transducer Feedback Signal, & Programmable Discrete Input Terminal; Work with Delay Timer to Ensure Pump Does Not Start/Stop Too Frequently Due to Unstable/Fluctuating Input Signal
Sleep Timer Shuts Off Pump After Pump Runs for User-Specified Time at VLP Minimum
Run External Devices Turns on External Booster Pumps to Support Primary Pump when Necessary
No-Flow/Low NPSH Cut-Off Stops Pump Once Loss of Water Feed or Closed Output Valve is Detected
Sealing Water/Vacuum Priming Monitors Water Flow/Water Level & Starts Pump Once Water Flows through Seal or Pump Fills with Water
ELECTRONIC OPERATOR INTERFACE (EOI)  
LCD (Liquid Crystal Display) EOI Plain-English Back-Lit Display
LED (Light Emitting Diode) EOI Seven-Segment Display
LED Indicators Run (Red), Stop (Green), Hand (Green), & DC Bus Charge Indicator (Red)
Keys Hand/Auto, ESC, Run, Mode, & Stop/Reset
Rotary Encoder Encoder with Integrated Enter Key to View/Change Parameter Settings
Monitoring Frequency Command Screen; Allows Two User-Selected Monitored Items to be Displayed; Selectable from: Output Current, DC Voltage, Output Voltage, Run Time, Comp. Frequency, VLP, Motor Overload, Motor Load, ASD Load, Input Power, Output Power, RR Input, V/I Input, RX Input, RX2 Input, AM/FM Output
Selectable Display Units Completely Configurable Along with Scaling Factor Multiplier;
 Printable Version
 
Copyright 1995 - 2013 Toshiba Corporation, All Rights Reserved
Legal 1  Terms of Use Legal 2   Privacy Statement Legal 2   Terms & Conditions of Sale