Drives | S15 LV Heavy Duty Micro
Toshiba USA
     
toshiba worldwide   toshiba america
     
 
S15 Low Voltage Image
Product Image Take a closer look
Print this page

S15 Low Voltage

Heavy Duty Micro

Toshiba’s heavy duty S15 adjustable speed drive is a compact and high performance drive designed for controlling a wide range of variable and constant torque applications. This micro-drive is capable of working with permanent magnet (PM) motors, which allows a greater flexibility in selecting a motor for an application and optimizes energy savings. A robust design allows the S15 to operate in extreme temperatures and environments. In addition, the S15 features advanced technologies, and an expanded PID control allows a greater level of precise control and operation of difficult level control applications. No other micro-drive delivers such reliable and extreme performance with extensive capabilities at such a competitive cost.
Specifications Manuals Brochures Drawings Software Support
S15 Specification
MODEL RANGE 1/4 HP to 3 HP 1/2 HP to 20 HP 1/2 HP to 20 HP
Voltage Rating Single-Phase 230 VAC Three-Phase 230 VAC Three-Phase 460 VAC
POWER REQUIREMENTS  
Input Tolerance Voltage: ±10%; Frequency: ±5%
Output Frequency 0.1 to 500 Hz
CONTROL SPECIFICATIONS  
Control Method Sinusodial Pulse Width Modulation (PWM); Flux-Field Current Vector Control; Set Point Control (PID)
Voltage Regulation Main Circuit Voltage Feedback Control: Automatic, Fixed, & Off
V/Hz Control V/f Constant, Variable Torque, Automatic Torque Boost, Vector Control, PM Motor Control, 5-point V/F Custom Setting, & Auto-Tuning
PWM Carrier Frequency Adjustable 2 to 16 kHz (For Drive Specific Information Consult Factory)
Frequency Setting Rotary Encoder Integrated into EOI, 0 to 10 VDC, ±10VDC, 4 to 20 mA, Digital Input, Binary Input, & Motorized Potentiometer Input
Frequency Precision Analog Input ±0.5% of Maximum Output Frequency; Discrete/Communications Input ±0.01% of Maximum Output Frequency
Speed Regulation Open Loop: Up to 0.1%, 60:1 Speed Range
Main Protective Functions Stall Prevention, Current Limit, Over-Current, Output Short Circuit, Over-Voltage, Over-Voltage Limit, Undervoltage, Ground Fault Detection, Input Phase Failure, Output Phase Failure, Overload Protection by Electronic Thermal Function, Armature Over-Current at Start-Up, Load Side Over-Current at Start-Up, Over-Torque, Undercurrent, Overheating, Cumulative Operation Time, Life Alarm, Emergency Stop, & Various Pre-alarms
Retry User-Set Number of Retries for Automatic System Restart After Trip
Restart Able to Smoothly Catch Freewheeling Motor (Bidirectional)
Overload Current Rating 110% Continuous; 150% for 1 Minute
CONTROL INTERFACE  
Digital Input 6 Discrete Input Terminals Programmable to 110 Functions (May Be Increased Using Optional Hardware)
Digital Output 3 Discrete Output Terminals Programmable to 150 Functions; 1 Form-A Contact, 1 Form-C Contact, & 1 Open Collector Output
Analog Input 3 Programmable: One 4 to 20 mA Input, One 0 to 10 VDC Input, & One ±10 VDC Input
Analog Output 1 Programmable: 4 to 20 mA or 0 to 10 VDC
Communication Ports RS485 Port (TSB or MODBUS RTU Protocol)
ELECTRONIC OPERATOR INTERFACE (EOI)  
Display 4x20 Graphical Full-English LCD Back-Lit Display for Programming, Monitoring, & Diagnostics
LED Indicators Run (Red)/Stop (Green), Hand (Green), & DC Bus Charge Indicator (Red)
Keys Run, Prg, Mon, Status, %, Hz, Stop, Mode, & Easy Key; Rotary Encoder for Parameter Navigation, Settings, & Control
Monitoring Frequency Command Screen; Multiple Parameters Displayed: Output Frequency, Forward/Reverse Run, Output Current, Input Voltage (DC Detection), Output Voltage, Torque, Inverter Load Factor, Motor Load Factor, Braking Resistor Load Factor, Input Power, Output Power, Input Terminal status, Output Terminal Status, Overload/Regional Setting, PID Feedback Value, Stator Frequency, Parts Replacement Alarm, Cumulative Operation Time, & Past Trips
CONSTRUCTION  
Enclosure RAL 7016 (Anthracite Gray); IP20; Wall-Mount; Front-Access Only
Power Cables Bottom Access for Input/Motor Cables
Cooling Self-Cooling/ Forced Air-Cooled
Standards & Compliances UL Listed in US & Canada, CSA, & CE
AMBIENT CONDITIONS  
Ambient Temperature -10 to 60°C (Note: See Manual for Details, Ambient Temperatures Above 50°C May Require a De-Rate)
Altitude 3300 ft. Above Sea Level (Up to 10,000 ft. with Derate)
Humidity 95% Maximum (Non-Condensing)
Installation Indoors; No Direct Sunlight; Protects from Corrosive Gas/Explosive Gas/Flammable Gas/Oil Mist/Dust; Vibration of Less Than 5.9 m/s2 (10 to 55 Hz)
 Printable Version
 
Copyright 1995 - 2013 Toshiba Corporation, All Rights Reserved
Legal 1  Terms of Use Legal 2   Privacy Statement Legal 2   Terms & Conditions of Sale