Drives | Legacy Drives | H7 LV Standard Duty Industrial
Toshiba USA
     
toshiba worldwide   toshiba america
     
 
H7 Low Voltage Image
Product Image Take a closer look
Print this page

H7 Low Voltage

Standard Duty Industrial


The H7 Adjustable Speed Drive is ready for continuous, trouble-free operation in demanding manufacturing environments. It features open or closed loop true torque control, which is Toshiba’s vector algorithm that enables motors to develop high starting torque compensation for motor slip. A graphics capable, back-lit LCD display, RS485/RS232 ports and a programming/speed control encoder round off this advanced drive. The H7 is suitable for a variety of applications that require unparalleled motor control, rugged reliability and a user-friend operator interface.
Specifications Manuals Brochures Drawings Software App. Notes
H7 ASD Standard Specifications
Model Range
3 - 150 HP
5 - 400 HP
3 - 15 HP
20 - 350 HP
Voltage Rating
200 - 240 V
380 - 480 V
520 - 600 V
520 - 600 V
Input Voltage Tolerance
±10%
±10%
+5% / -10%
±10%
Voltage Regulation Main Circuit Voltage feedback control (automatic regulation, 'fixed' and 'control off' selections)
PWM Carrier Frequency Adjustable between 0.5 - 15 kHz (ASD Specific, Consult Factory)
Control System Sine Wave PWM System- Flux Field Current Vector Control
V/f Pattern Open Loop Vector, Closed Loop Vector, Constant Torque, Variable Torque, Auto Torque Boost, Manual Torque Boost, 5-point V/f custom curve setting
Overload Rating 100% continuous or 120% for one minute
Frequency Setting Rotary Encoder integrated into the EOI, 0 - 10 V, ±10 V, 4 - 20 mA, Binary Input, Motorized Potentiometer Input
Frequency Precision Analog Input ±0.2% of the maximum output frequency, Digital Input ±0.01% of the maximum output frequency
Frequency Command Resolution 0.01 Hz Operation Panel, 0.1 Hz Analog Input. 10 to 12-bit A-D Converter
Output Frequency Range 0 - 299 Hz
Speed Regulation Closed Loop (0.01%, 1000:1 speed range), Open Loop (up to 0.1%, 60:1 speed range)
Torque Regulation Closed Loop (5%, ripple < 2%, ±100 range), Open Loop (10%, ripple < 3%, 50% to 100% range)
Discrete Input Terminals Eight Discrete Input Terminals programmable to 68 functions. The number of terminals may be increased using optional hardware.
Analog Inputs One 4 - 20 mA, one ±10 V and two 0 - 10 V (one of which is commonly used with a potentiometer)
Discrete Output Contacts Three Discrete Output Contacts programmable to 60 functions
Analog Outputs Two 4 - 20 mA / 0 - 1 mA outputs programmable to 33 functions
Signal Isolation Optimal Three-Channel Signal Isolation for 4 - 20 mA input and the AM and FM outputs rated at 750 V
Control Board Communications Ports RS232/485 and TTL Ports standard
Power Terminals Input (L1, L2, L3), Output (T1, T2, T3), DCL (PO, PA), DBR (PA, PB), DC BUS (PA, PC)
Set Point Control (PID) Proportional Gain, Integral Gain, Feedback Settings Upper / Lower Deviation Limits, Feedback Source Delay Filter, Feedback Settings Differential Gain
Control Power DC Bus Control-Power allows control power ride-through during momentary power loss (Except 600 V 100 HP and larger)
Protective Functions Fault input and outputs are fail-safe configured. Fault codes include: Overcurrent, Overvoltage, Heatsink Overheat, Load-side Short Circuit, Load Side Ground Fault, ASD Overload, Overcurrent During Start-up, EEPROM Error, RAM Error, ROM Error, Communications Error, Armature Short, Auto-Tuning Error, Dynamic Braking Overcurrent, Dynamic Braking Resistor Overload, Emergency Stop, Undervoltage, Overtorque, Open Output Phase, Motor Overload, Loss of Feedback
Retry ASD can clear fault upon trip automatically. Programmable to 10 times with wait time up to 10 seconds between retries
Restart ASD will catch a freewheeling motor smoothly.
Ambient Temperature: -10 to + 40°C, 14 to 104°F, Humidity: 95% non-condensing
Installation NEMA 1
Electronic Operator Interface (EOI)
LCD EOI (Liquid Crystal Display/ Electronic Operator Interface) 240 x 64 graphics capable, back-lit LCD can display multiple parameters simultaneously. Keypad may be operated from an external power source. Software is flash upgradeable.
LED Indications Run (Red) / Stop (Green), Local / Remote (Green), DC Bus Charge Indication (Red)
Keys Local / Remote, Monitor / Program, Run, Enter, ESC, Stop / Reset, Up, Down
Rotary Encoder Encoder with integrated Enter Key for Frequency and Parameter adjustments
Monitoring Main Display shows two monitored items or can display up to 45 user-selected scrolling items including: Terminal Input / Output Status, Forward / Reverse, Frequency Setting Value, Output Frequency, Output Current, Output Voltage, Input Power, Output Power, Torque Current, Past Faults, Excitation Current, DBR Overload Ratio, ASD Overload Ratio, Motor Overload Ratio, PID Feedback Value, DC Voltage
Selectable Display Units Completely configurable along with Scaling Factor Multiplier, Current Display selectable between Amps or %. Voltage Display selectable between Volts or %
EOI Communications Ports RS232/485 and TTL Ports standard
Remote-Mount Display Remote mountable up to 1000' away from the ASD
 Printable Version
 
Copyright 1995 - 2013 Toshiba Corporation, All Rights Reserved
Legal 1  Terms of Use Legal 2   Privacy Statement Legal 2   Terms & Conditions of Sale