Drives | MTX® NEMA 3R MV Outdoor Drive
Toshiba USA
     
toshiba worldwide   toshiba america
     
 
MTX® NEMA 3R MV Outdoor Drive Image
Product Image Take a closer look
Print this page ARRA Logo

MTX® NEMA 3R MV Outdoor Drive

Severe Duty Outdoor


The Toshiba MTX® NEMA 3R outdoor medium voltage adjustable speed drive is one of the most innovative adjustable speed drive offerings to date. Featuring an advanced enclosure design and power section topology, the MTX is the world’s first and only drive specifically designed for outdoor mounting in remote applications or applications where a building does not exist. From the jungle to the desert, the MTX can be mounted virtually anywhere, eliminating the need to find suitable indoor floor space.
Specifications Manuals Brochures Drawings Software App. Notes
MTX Specifications
MODEL RANGE 500 to 1500 HP 2000 to 3000 HP
Voltage Rating 4160 VAC
Dimensions (H x W x D) 107 x 168 x 63 in. 110.75 x 237.5 x 70 in.
Weight 15,000 lbs. 24,500 lbs.
Current Rating (A): 62 124 186 248 310 372
Nominal HP** (4160 V) 500 1000 1500 2000 2500 3000
POWER REQUIREMENTS
Input Tolerance Voltage: ±10%; Frequency: ±5%
Main Circuit Three-Phase 4160 V; Integrated 36-Pulse Copper-Wound Isolation Transformer; IGBT Output
Control Circuit Integral to Main Transformer; Includes 120V & 460V
Output Frequency 0 to 90 Hz
CONTROL SPECIFICATIONS INPUT
Control Method Five-Level Pulse Width Modulation (PWM) Output Control with Neutral-Point Clamping (NPC)
V/Hz Control V/Hz, Sensorless Vector Control, Variable Torque, Closed-Loop Vector Control, & Constant Torque (Optional)
PWM Carrier Frequency Fixed at 2 kHz
Frequency Setting 4 to 20 mA, 0 to 10 VDC Serial Communication Input, & Rotary Encoder Integrated into EOI
Frequency Precision Analog Input: ±0.5% of Maximum Output Frequency; Digital Input: 0.01% of Maximum Output Frequency
Speed Regulation Open Loop: Up to 0.5%, 60:1 Speed Range; Closed Loop: Up to 0.1%, 1000:1 Speed Range
Main Protective Functions Current Limit, Overcurrent, Overload, Undervoltage, Overvoltage, Ground Fault, & CPU Error
Overload Current Rating 100% Continuous; 115% for One Minute Every 20 minutes
CONTROL INTERFACE
Digital Input Eight Discrete Input Terminals with Programmable Functions
Digital Output Six Available Digital Programmable Outputs (One Used Internal to Drive)
Analog Input Two Selectable Currents (0/4 to 20 mA) or Voltage (0 to 10 VDC) Input Signals
Analog Output Eight Selectable Currents (0/4 to 20 mA) or Voltage (0 to 10 VDC) Output Signals with Programmable Function
Communication Ports Profibus, Modbus RTU, Modbus, TCP/IP, TOSLINE-S20, & DeviceNet
SAFETY FEATURES Sandard Pad-Lockable Input Fuse Disconnect Switch with Vacuum Contactor & Interlocked Doors
ELECTRONIC OPERATOR INTERFACE (EOI)
Display 6-Line x 20-Character Graphical Full-English LCD Back-Lit Display for Programming, Monitoring, & Diagnostics
LED Indicators Run (Red)/Stop (Green), Hand (Green), & DC Bus Charge Indicator (Red)
Keys Local/Remote, ESC, Run, & Stop/Reset
Monitoring Frequency Command Screen; Multiple Parameters Displayed: Output Current, DC Voltage, Output Voltage, Run Time, Motor Load, Output Power, Motor kWH, Motor kVAH, & On-Time Control Power
CONSTRUCTION
Enclosure White; NEMA 3R; Free-Standing; Front-Access Only
Power Cables Back/Side/Bottom Access for Input/Motor Cables
Cooling Forced-Air Cooled for Inverter; Convection-Cooled for Transformer
Standards & Compliances NEC, NEMA, UL, ULC, ANSI, & American Recovery & Reinvestment Act Compliant
AMBIENT CONDITIONS
Ambient Temperature -25 to 50°C
Altitude 3281 ft (1000 m) Above Sea Level (Up to 14,764 ft (4500 m) Option Available)
Humidity 95% Maximum (Non-Condensing)
Installation Outdoor
  *Typical HP Rating of a 4-Pole Motor. Contact Factory for Applications on Constant Torque Loads.
 Printable Version
 
Copyright 1995 - 2013 Toshiba Corporation, All Rights Reserved
Legal 1  Terms of Use Legal 2   Privacy Statement Legal 2   Terms & Conditions of Sale