| Voltage Class |
600 VAC |
| Maximum HP |
500 HP |
600 HP |
700 HP |
800 HP |
| Drive Rating (A) |
481 A |
601 A |
698 A |
770 A |
| Dimensions |
95”H x 32”W x 30.5”D |
Power Requirements |
| Output Frequency |
0 to 299 Hz |
| Control Power |
DC Bus Control Power |
| Tolerance |
Voltage: ±10%; Frequency: ±2% |
Control Specifications |
| Control Method |
Sine Wave PWM System; Flux Field Current Vector Control |
| V/Hz Control |
Constant Torque, Variable Torque, Open-Loop Vector, Auto or Manual Torque Boost, 5-Point V/Hz Custom Curves |
| Overload Rating |
130% for 120 Seconds; 110% Continuous |
| Frequency Setting |
Rotary Encoder Integrated into EOI, 0 to 10 V, ±10 V, 4 to 20 mA, Binary Input, Motorized Potentiometer Input |
| Frequency Precision |
Analog Input: ±0.2% of Maximum Output Frequency; Digital Input: ±0.01% of Maximum Output Frequency |
| Frequency Resolution |
Panel Operation: 0.01 Hz; Analog Input 10 to 12-Bit A to D Converter: 0.1 Hz |
| Acceleration / Deceleration |
0.1 to 6000 Seconds |
| Speed Regulation |
Up to 0.1%; 60:1 Speed Range |
| Torque Setting |
±250% of the Rated Torque |
| Set Point Control (PID) |
Proportional Gain, Integral Gain, Feedback Settings Upper/Lower Deviation Limits, Feedback Source Delay Filter, Feedback Settings Differential Gain |
| Analog Inputs |
Four Programmable: (1) 4 to 20 mA, (1) 0 to 10 V, (1) -10 to +10 V, (1) 1 to 10kΩ Potentiometer Connection |
| Analog Outputs |
Two Programmable to 31 Functions |
| Discrete Inputs |
Eight Programmable to 67 Functions; Expandable to N-Value |
| Output Contacts |
Three Output Terminals, Programmable to 52 Functions; Form C Contacts Rated 250 V AC, Two Amps Inductive |
| Signal Isolation |
Available Three-Channel Signal Isolation for AM/FM Outputs and II Terminal Input, Rated at 750 V |
| Power Terminals |
Input (L1, L2, L3) Output (T1, T2, T3) DCL (PO, PA), DBR (PA, PB), DCBUS (PA, PC) |
| Control Board Communication Ports |
RS232/485 and TTL Ports Standard |
| Data Transmission |
Profibus, DeviceNet, Modbus RTU, Modbus+, Metasys, Ethernet (Some Devices are External) |
| Main Protective Functions |
Current Limit, Overcurrent, Overvoltage, Undervoltage, Load-Side Short Circuit, Load-Side Ground Fault, Armature Short; Overtorque, ASD Overload, Motor Overload, Heatsink Overheat, Open Output Phase, Loss of Feedback, CPU Error, Communications Error |
| Soft Stall |
Automatic Load Reduction Control During Overload |
| Retry |
Can Automatically Clear Fault Upon Trip; Programmable to 10 Tries with up to 10 Seconds Between Tries |
| Restart |
Restart into a Rotating Motor |
Interface |
| LCD/EOI (Liquid Crystal Display/Electronic Operator Interface) |
Backlit LCD Display; Ability to Display Multiple Parameters on One Screen; Keypad may be Operated from External Power Source; Software is Flash Upgradeable; Includes Multi-Function Rotary Encoder |
| LED Indicators |
Run (Red)/Stop (Green), Remote/Local (Green), DC Bus Charge Indication (Red) |
| Keys |
Local/Remote, Monitor/Program, Run, Enter, ESC, Stop/Reset, Up, Down |
| Monitoring |
Main Display Shows Two Monitored Items Continuously, or Scrolls Up to 40 Items |
| Selectable Display Units |
User-Selectable and Configurable along with Scaling Factor Multiplier; Voltage Display Selectable: Volts or %; |
| Current Display Selectable: Amps or %. |
| EOI Communication Ports |
RS232/485 and TTL Ports Standard |
| Remote-Mount Display |
Remote Mountable Up to 1000 Feet |
Construction |
| Enclosure |
NEMA 1, IP20, Gasketed and Filtered |
| Panel Construction |
Free-Standing, Front-Maintenance Type, Top or Bottom Access for Motor and Power Cables |
| Cooling |
Forced-Air Cooled Top-Mounted Fans may be Removed During Shipment or Installation |
| Color |
ANSI-61 Gray |
Ambient Conditions |
| Ambient Temperature |
-10 to 40°C (-14 to 104°F) |
| Humidity |
Max. 95% (Non-Condensing) |
| Altitude |
1000 Meters (3300 Feet) Above Sea Level or Less |
| Installation |
Indoor, No Direct Sunlight, Protect from Corrosive Gases and/or Explosive Gases |
Standards |
| Electrical Compliance |
NEC, ANSI |