| Item |
|
| Voltage Class |
4160 V |
| Drive Rating (A): |
62 |
74 |
87 |
99 |
112 |
124 |
155 |
186 |
217 |
248 |
279 |
310 |
372 |
434 |
496 |
558 |
620 |
| 4160 Drive Output (kVA): |
447 |
536 |
625 |
715 |
804 |
893 |
1116 |
1340 |
1563 |
1786 |
2010 |
2233 |
2680 |
3126 |
3573 |
4019 |
4466 |
| Nominal HP 4160 V** |
500 |
600 |
700 |
800 |
900 |
1000 |
1250 |
1500 |
1750 |
2000* |
2250 |
2500 |
3000 |
3500 |
4000 |
4500 |
5000 |
| Dimensions H x W x D (in) |
104 x 74 x 44 |
104 x 122 x 44 |
104 x 164 x 50 |
104 x 174 x 50 |
104 x 222 x 50 |
| Voltage Class |
2400 V |
| Drive Rating (A): |
64 |
75 |
86 |
97 |
107 |
129 |
150 |
172 |
193 |
215 |
269 |
322 |
376 |
430 |
504 |
537 |
| 2400 V Drive Output (kVA): |
268 |
313 |
357 |
402 |
447 |
536 |
625 |
715 |
804 |
893 |
1116 |
1340 |
1563 |
1786 |
2010 |
2233 |
| Nominal HP 2400 V** |
300 |
350 |
400 |
450 |
500 |
600 |
700 |
800 |
900 |
1000 |
1250 |
1500 |
1750 |
2000 |
2250 |
2500 |
| Dimensions H x W x D (in) |
104 x 74 x 44 |
104 x 122 x 44 |
104 x 174 x 50 |
104 x 222 x 50 |
| Output Frequency (Hz) |
0-120 Hz |
| Main Circuit |
Three phase 4160 V input isolation transformer 24 pulse
design with input fused disconnect and vacuum contactor, IGBT output.
|
| Control Circuit |
Integral to main transformer Includes 120 V and 460 V
|
| Tolerance |
Voltage: ± 10% Frequency ± 5% |
| Control Method |
Multi-level Pulse Width Modulated (PWM) Output Control
|
| Frequency Precision |
± 0.5% of max. output frequency: analog input, .01% digital
input |
| V/F Control |
V/Hz, Sensorless Vector Control, Variable Torque, Closed
Loop Vector Control, Constant Torque (Option) |
| Acceleration/Deceleration |
0.1 to 6000 sec. |
| Main Control Functions |
Soft Stall (Automatic load reduction control during
overload) |
| Restart into a rotating motor |
| Main Protective Functions |
Current Limit, Overcurrent, Overcharge, Overload,
Undervoltage, Overvoltage, Ground Fault, Cpu Error, Cooling Fan Abnormal
|
| Data Transmission |
Ethernet; Optional Profibus, Modbus RTU, Modbus, TCP/IP,
TOSLINE-S20, and DeviceNet available. |
| Overload Ratio |
115% FLA for 60 seconds (2000HP 4160 110%)* |
| Liquid Crystal Display/ Electronic Operator (LCD EOI ) |
4 x 20 Graphical Backlit LCD display. Ability to display
multiple parameters on one screen. Software is flash upgradeable. Includes
multi-function rotary encoder and ethernet PC interface. |
| LED Indications |
Run (Red) / Stop (Green), Remote / Local, Indication of
inverter status |
| Keys |
Local / Remote, Monitor/Program, Run, Enter, ESC, Stop /
Reset, Up, Down |
| Push Button |
Illuminated Interlock and Fault reset push buttons |
| Analog Outputs |
Eight selectable voltage or current output signals with
programmable function |
| Analog Inputs |
Two selectable voltage or current input signals |
| Digital Inputs |
Eight digital inputs with programmable functions |
| Digital Outputs |
Six available digital programmable ouputs (One used
internal to drive.) |
| Enclosure |
NEMA 1, IP20, IEC-529, Gasketed & Filtered |
| Panel Construction |
Free standing, front maintenance type, top or bottom access
for motor and power cables |
| Cooling |
Forced air cooled with optional redundant fans |
| Color |
ANSI-61 Gray |
| Ambient Temperature |
0 to 40°C, 32 to 104°F |
| Humidity |
Max. 95% (No condensation) |
| Altitude |
1000 m above sea level or less |
| Installation |
Indoor, No direct sunlight, protect for corrosive gases,
explosive gases |
| Typical Applications |
Fan, Blower, Pump, Compressor, Extruder, options for
submersible puming applications |
| Standards |
Electrical performance: NEC, ANSI |
| Components and Others |
NEC, NEMA, UL |
|
**Typical HP rating of a 4 pole motor. Contact factory
for applications on constant torque loads.
|