| Voltage Class |
460 V |
| Maximum HP |
60 |
75 |
100 |
125 |
150 |
200 |
250 |
300 |
350 |
400 |
500 |
600 |
700 |
800 |
| Drive Rating |
77 |
96 |
124 |
156 |
190 |
240 |
302 |
370 |
450 |
492 |
600 |
740 |
900 |
960 |
| AA Dimensions |
100H X 30W X 24D |
100H X 42W X 24D |
105H X 76W X 24D |
| AE Dimensions |
100H X 54W X 24D |
100H X 66W X 24D |
Consult Factory |
| AS Dimensions |
100H X 54W X 24D |
100H X 60W X 24D |
100H X 84W X 24D |
Consult Factory |
|
Power Requirements |
| Output Frequency |
0 to 299 Hz |
| Main Circuit |
Three-Phase, 460 V Input Auto-Transformer, 18-Pulse, IGBT
Output |
| Power Terminlas |
Input (L1,L2,L3); Output (T1,T2,T3); DCL (PA,PB);Dc Bus
(PA,PC) |
| Control Power |
DC Bus Control Power |
| Voltage Tolerence |
±10% |
| Frequency Tolerence |
±2% |
|
Control Specifications |
| Control Method |
Sine Wave PWM System |
| V/Hz Control |
Variable Torque, Constant Torque |
| Overload Rating |
120% for 60 Seconds, 100% Continuous |
| Frequency Setting |
EOI Interface, 0 to10 VDC, -10 to +10 VDC, 4 to 20 mA,
Binary and Motorized Potentiometer Input |
| Frequency Precision |
Analog Input is 2% of Maximum Output; Digital Input is 0.01
Maximum Output |
| Frequency Resolution |
0.01 Hz Operation Panel, 0.1 Hz Analog Input; 0 to 12-Bit A
to D Converter |
| Accel./Decel. Time |
0.1 to 6000 Seconds |
| Set Point Control |
PID Loop Control |
| Analog Inputs |
Four Programmable |
| Analog Outputs |
Two Programmable to 66 Functions |
| Inputs Terminals |
Eight Programmable to 33 Functions |
| Output Contacts |
Three Output Terminals Programmable to 66 Functions; One
Form-C, Two 250 VAC Form-A |
| Communications Port |
RS232/485 and TTL Ports Standard |
| Protocol |
Optional Profibus, Devicenet, Modbus RTU, Metysys, TCP/IP
Ethernet |
| Soft Stall |
Auto Load-Reduction Control Durring Overload
Conditions |
| Retry |
Can Automatically Clear Fault upon Trip; Programmable to 10
Retries with up to 10 Seconds Between Each Retry |
| Restart |
Able to Restart to Catch a Spinning Motor |
|
Interface |
| EOI Display |
4 Line X 20 Character LCD, Backlit Screen,
Flash-Upgradeable Software |
| Keypad |
Local/Remote, Manual/Auto, Speed Control,
Setup/Program/Monitor, Run, Stop/Reset |
| Monitoring |
Monitors Over 30 Parameters |
| Dispay Units |
Display in Voltage, Amps, or Percent with Scaling Factor
Multiplier |
| EOI Ports |
RS232/485 and TTL Ports Standard |
| Remote Mounting |
Up to 1000 Feet |
|
Construction |
| Enclosure |
NEMA 1 Gasketed and Filtered |
| Panel Construction |
Free Standing, Front-Access Maintenance, Top/Bottom Cable
Access |
|
Ambient Conditions |
| Temperature |
10 to 40°C or 14 to 104°F |
| Humidity |
Maximum 95% (Non-Condensing) Without Derating |
| Altitude |
Up to 1000 Meters or 3300 Feet Above Sea Level Without
Derating |