Super-Charge Ion Battery (SCiB™)
Toshiba USA
     
toshiba worldwide   toshiba america
     
 
Super-Charge Ion Battery (SCiB™) Image
Product Image Take a closer look
Print this page

Super-Charge Ion Battery (SCiB™)

20 Amp Hour Cell

Toshiba’s super-charge ion battery (SCiB™) products are a safe, high-performance, long-life, rechargeable battery solution for a wide array of applications ranging from electric vehicles to grid energy storage. SCiB batteries can be charged in as little as 10 minutes and have excellent thermal performance, reducing or eliminating the need for battery cooling. The LTO chemistry contained in SCiB is not susceptible to thermal runaway or lithium metal plating, providing exceptional battery safety characteristics.
 
SCiB products also offer minimal capacity degradation, even after 6,000 or more charge-discharge cycles. This operational life often exceeds that of the applications in which they are used, thus eliminating the need for battery replacement and reducing the environmental impact of waste batteries.

Features:

  • Made with Nano-Based Lithium Titanate, Providing Exceptionally Long Life
  • Provides Up to a 100% Usable Range of SOC without Compromising Cycle Life, Allowing for More Use of Rated Capacity
  • High Output Performance Equivalent to Ultra-Capacitors, Ensuring Sufficient Power Output for High Power Application Needs
  • Superb Performance Even at Temperatures as Low as -30°C, Providing Excellent Application Performance in Extreme Environmental Conditions
  • Produced on State-of-the-Art Automated High Volume Production Line, Ensuring the Highest Quality & Stable Supply
Applications:

  • HEV, PHEV, & EV
  • Solar Power Generation, Wind Power Generation, & Grid Storage
  • Forklifts/Automated Guide Vehicles
  • Mobile Medical Equipment
  • Uninterruptible Power Systems
  • Electric Bicycles, Motorcycles, & Scooters
Specifications Brochures
SCiB™ 2P12S Module Specifications
Nominal Voltage 27.6 V (18 to 32.4 V)
Nominal Capacity 40 Ah (0.2 C)
Size 187 W x 359 D x 123 H (mm)
Weight Approximately 14 kg
Functions Voltage/Temperature Sensor, CAN Communication to BMU
SCiB™ 20 Ah Cell Specifications
Nominal Voltage 2.3 V (1.5 to 2.7 V)
Nominal Capacity 20 Ah (0.2 C)
Energy Density 177 Wh/L
Size 115 W x 22 D x 103 H (mm) Excluding Terminals
Weight Approximately 510 g
 Printable Version
 
Copyright 1995 - 2013 Toshiba Corporation, All Rights Reserved
Legal 1  Terms of Use Legal 2   Privacy Statement Legal 2   Terms & Conditions of Sale