TR2006R Possible Screen Size Examples
Inch Diagonal

H x V
(mm)

H x V
(ft)
Pixels
Screen Area
Number of
Modules
Total Modules
Aspect
Ratio
Power Consumption (Watts)
Weight*
H
V
Sq Mtr
Sq Ft
H
V
Kg
Lb
21.2
384
384
1.26
1.26
64
64
0.15
1.59
1
1
1
1.00:1
230
9
19.84
76
1536
1152
5.04
3.78
256
192
1.77
19.05
4
3
12
1.33:1(4:3)
2760
108
238.08
88
1920
1152
6.30
3.78
320
192
2.21
23.81
5
3
15
1.67:1(16:9)
3450
135
297.60
97
1920
1536
6.30
5.04
320
256
2.95
31.75
5
4
20
1.25:1
4600
180
396.80
109
2304
1536
7.56
5.04
384
256
3.54
38.10
6
4
24
1.50:1
5520
216
476.16
122
2688
1536
8.82
5.04
448
256
4.13
44.45
7
4
28
1.75:1(16:9)
6440
252
555.52
142
3072
1920
10.08
6.30
512
320
5.90
63.50
8
5
40
1.60:1
9200
360
793.60
156
3456
1920
11.34
6.30
576
320
6.64
71.44
9
5
45
1.80:1(16:9)
10350
405
892.80
151
3072
2304
10.08
7.56
512
384
7.08
76.20
8
6
48
1.33:1(4:3)
11040
432
952.32
172
3456
2688
11.34
8.82
576
448
9.29
100.02
9
7
63
1.29:1
14490
567
1249.92
189
4224
2304
13.86
7.56
704
384
9.73
104.78
11
6
66
1.83:1(16:9)
15180
594
1309.44
185
3840
2688
12.60
8.82
640
448
10.32
111.13
10
7
70
1.43:1
16100
630
1388.80
227
4608
3456
15.12
11.34
768
576
15.93
171.46
12
9
108
1.33:1(4:3)
24840
972
2142.72
345
7680
4224
25.20
13.86
1280*
704*
32.44
349.27
20
11
220
1.82:1(16:9)
50600
1980
4364.80
378
7680
5760
25.20
18.90
1280*
960*
44.24
476.28
20
15
300
1.33:1(4:3)
69000
2700
5952.00
*over 832 x 640 pixels needs additional TRLC1050