TR2015X Possible Screen Size Examples
INCH
DIAGONAL
H x V
(mm)
H x V
(ft.)
PIXELS
SCREEN AREA
NUMBER OF
MODULES
TOTAL
MODULES
ASPECT
RATIO
POWER(Watts)
Max / Average
WEIGHT**
H
V
Sq Ft
Sq M
H
V
Kg
Lbs
26.7
480
480
1.57
1.57
32
32
0.23
2.5
1
1
1
1.00:1(4:3)
230 / 80
12.5
27.6
148
2,880
2,400
9.45
7.87
192
160
6.91
74.4
6
5
30
1.20:1(4:3)
6,900 / 2,400
375.0
827.8
178
3,840
2,400
12.60
7.87
256
160
9.22
99.2
8
5
40
1.60:1(16:9)
9,200 / 3,200
500.0
1,103.8
237
5,280
2,880
17.32
9.45
352
192
15.21
163.7
11
6
66
1.83:1(16:9)
15,180 / 5,280
825.0
1,821.2
242
4,800
3,840
15.75
12.60
320
256
18.43
198.4
10
8
80
1.25:1(4:3)
18,400 / 6,400
1,000.0
2,207.5
288
6,240
3,840
20.47
12.60
416
256
23.96
257.9
13
8
104
1.62:1(16:9)
23,920 / 8,320
1,300.0
2,869.8
283
5,760
4,320
18.90
14.17
384
288
24.88
267.8
12
9
108
1.33:1(4:3)
24,840 / 8,640
1,350.0
2,980.1
347
7,680
4,320
25.20
14.17
512
288
33.18
357.1
16
9
144
1.77:1(16:9)
33,120 / 11,520
1,800.0
3,973.5
336
6,720
5,280
22.05
17.32
448
352
35.48
381.9
14
11
154
1.27:1(4:3)
35,420 / 12,320
1,925.0
4,249.4
378
7,680
5,760
25.20
18.90
512
384
44.24
476.2
16
12
192
1.33:1(4:3)
44,160 / 15,360
2,400.0
5,298.0
415
9,120
5,280
29.92
17.32
608
352
48.15
518.3
19
11
209
1.72:1(16:9)
48,070 / 16,720
2,612.5
5,767.1
472
9,600
7,200
31.50
23.62
640
480
69.12
744.0
20
15
300
1.33:1(4:3)
69,000 / 24,000
3,750.0
8,278.1
484
7,680
9,600
25.20
31.50
512
640
73.73
793.6
16
20
320
0.8:1 (-)
73,600 / 25,600
4,000.0
8,830.0
605
12,000
9,600
39.37
31.50
800
640
115.20
1,240.0
25
20
500
1.25:1(4:3)
115,000 / 40,000
6,250.0
13,796.9
762
16,800
9,600
55.12
31.50
1,120*
640*
161.28
1,736.0
35
20
700
1.75:1(16:9)
161,000 / 56,000
8,750.0
19,315.7
*TR2015X supports up to 16 columns x 20 rows by one TRLC1050
** Without accessories