TRV2013E Possible Screen Size Examples
INCH
DIAGONAL
H x V
(mm)
H x V
(ft)
PIXELS
VIRTUAL PIXELS
SCREEN AREA
NUMBER OF MODULES
TOTAL MODULES
ASPECT RATIO
POWER (Watts)
Max / Average
WEIGHT
H
V
H
V
Sq Mtr
Sq Ft
H
V
Kg
LbS
57
800
1,200
2.62
3.94
32
48
64
96
0.96
10.33
1
1
1
16:9
630
60
132
236
4,800
3,600
15.75
11.81
192
144
384
288
17.3
186.00
6
3
18
4:3
11,340
1,080
2,381
289
6,400
3,600
21.00
11.81
256
144
512
288
23.0
248.00
8
3
24
16:9
15,120
1,440
3,175
315
6,400
4,800
21.00
15.75
256
192
512
384
30.7
330.67
8
4
32
4:3
20,160
1,920
4,233
395
8,800
4,800
28.87
15.75
352
192
704
384
42.2
454.67
11
4
44
16:9
27,720
2,640
5,820
394
8,000
6,000
26.25
19.69
320
240
640
480
48.0
516.67
10
5
50
4:3
31,500
3,000
6,614
473
10,400
6,000
34.12
19.69
416
240
832
480
62.4
671.67
13
5
65
16:9
40,950
3,900
8,598
472
9,600
7,200
31.50
23.62
384
288
768
576
69.1
744.00
12
6
72
4:3
45,360
4,320
9,524
578
12,800
7,200
41.99
23.62
512
288
1024
576
92.2
992.00
16
6
96
16:9
60,480
5,760
12,698
551
11,200
8,400
36.75
27.56
448
336
896
672
94.1
1012.67
14
7
98
4:3
61,740
5,880
12,963
630
12,800
9,600
41.99
31.50
512
384
1024
768
122.9
1322.67
16
8
128
4:3
80,640
7,680
16,931
684
15,200
8,400
49.87
27.56
608
336
1216
672
127.7
1374.34
19
7
133
16:9
83,790
7,980
17,593
735
16,000
9,600
52.49
31.50
640
384
1280
768
153.6
1653.34
20
8
160
16:9
100,800
9,600
21,164
709
14,400
10,800
47.24
35.43
576
432
1152
864
155.5
1674.00
18
9
162
4:3
102,060
9,720
21,429
787
16,000
12,000
52.49
39.37
640
480
1280
960
192.0
2066.67
20
10
200
4:3
126,000
12,000
26,455