TRV2013E Specifications
LED Pixels 25 mm pitch - cylinder-type LEDs per pixel (R1, G2, B1) (dot pitch 12.5mm)
Brightness 5,000 cd/m squared
Display Colors over 1 billion colors
Image Depth approximately 1,024 steps; 10-bit minimum
Viewing Angle left to right 160 degrees, up 20 degrees, down 35 degrees
Pixel Number 32 (H) x 48 (V) (Virtual 64H x 96V)
Display Size 800 x 1,200 mm (31.5" x 47.2") = .96 m squared (10.4 ft squared) (approx. 57 inches diagonally)
Weight 60 Kg (132 lbs)
Power Consumption 630 Watt (max)
Power Supply AC100V ~ 240V single phase