• Ideal for most commercial and residential applications
  • Allows for easy LED module replacement, color temperature changes or upgrades
  • Luminaire frame, trim and LED module can be installed independently
  • Available in 1100 lumens (20 watts) and 1500 lumens (26 watts) and 3000K, 3500K and 4000K
  • Rated life 50,000-hrs, 40°C ambient L80*
  • Dimmable with a standard 0-10v dimmer
  • Lowers maintenance costs
  • Uses less energy and is mercury free
  • Backed by a five-year limited warranty
________________________________________
* based on 9,000 hours of LED testing per LM-80
(life based on projected value per IESNA TM21-11)