6" Integral Downlight
- Highly efficient LED fixture uses only 29 watts of energy
- Diffused lens and trim options allow for a uniform beam spread
- Ideal for retail, museum, hospitality and architectural lighting
- Designed for 6" openings

LED Savings Calculator
Discover how much Toshiba LEDs can save you in energy costs.
coming soon
| Ordering Code | Model | Trim Option | Current (mA) | Lumens1 | Wattage (W) | Lamp Efficacy (lm/W) | Beam Angle (degrees) | CBCP (cd) | CCT3 (color temp) | CRI | Rated Life (hrs)4 | Input Voltage (VAC) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| TDL-RR6-29W927 | LEDD-20014L-LD9US | Matte Silver | 240 | 900 | 29 | 31.0 | 40 | 1940 | 2700K | Ra 90 | 50,000 | 120 |
| TDL-RR6-29W927 | LEDD-20014L-LD9US | Matte White | 240 | 790 | 29 | 27.2 | 40 | 1650 | 2700K | Ra 90 | 50,000 | 120 |
| TDL-RR6-29W935 | LEDD-20014WW-LD9US | Matte Silver | 240 | 940 | 29 | 32.4 | 40 | 1820 | 3500K | Ra 92 | 50,000 | 120 |
| TDL-RR6-29W935 | LEDD-20014WW-LD9US | Matte White | 240 | 800 | 29 | 27.6 | 40 | 1650 | 3500K | Ra 92 | 50,000 | 120 |
| TDL-RR6-29W940 | LEDD-20014W-LD9US | Matte Silver | 240 | 990 | 29 | 34.1 | 40 | 1920 | 4000K | Ra 92 | 50,000 | 120 |
| TDL-RR6-29W940 | LEDD-20014W-LD9US | Matte White | 240 | 840 | 29 | 29.0 | 40 | 1720 | 4000K | Ra 92 | 50,000 | 120 |
| TDL-RR6-29W735 | LEDD-20013WW-LD9US | Matte Silver | 240 | 1150 | 29 | 39.7 | 40 | 2250 | 3500K | Ra 70 | 50,000 | 120 |
| TDL-RR6-29W735 | LEDD-20013WW-LD9US | Matte White | 240 | 940 | 29 | 32.4 | 40 | 2020 | 3500K | Ra 70 | 50,000 | 120 |
| TDL-RR6-29W740 | LEDD-20013W-LD9US | Matte Silver | 240 | 1250 | 29 | 43.1 | 40 | 2270 | 4000K | Ra 70 | 50,000 | 120 |
| TDL-RR6-29W740 | LEDD-20013W-LD9US | Matte White | 240 | 980 | 29 | 33.8 | 40 | 2039 | 4000K | Ra 70 | 50,000 | 120 |
| TDL-RR6-29W750 | LEDD-20013N-LD9US | Matte Silver | 240 | 1250 | 29 | 43.1 | 40 | 2620 | 5000K | Ra 70 | 50,000 | 120 |
| TDL-RR6-29W750 | LEDD-20013N-LD9US | Matte White | 240 | 1080 | 29 | 37.2 | 40 | 2170 | 5000K | Ra 70 | 50,000 | 120 |
- ETL Listed, FCC and RoHS Compliant
- Three-Year Limited Warranty
- LEDD-20013N-LD9US+LEDX-1001(MS)
- LEDD-20013N-LD9US+LEDX-1001(MW)
- LEDD-20013W-LD9US+LEDX-1001(MS)
- LEDD-20013W-LD9US+LEDX-1001(MW)
- LEDD-20013WW-LD9US+LEDX-1001(MS)
- LEDD-20013WW-LD9US+LEDX-1001(MW)
- LEDD-20014L-LD9US+LEDX-1001(MS)
- LEDD-20014L-LD9US+LEDX-1001(MW)
- LEDD-20014W-LD9US+LEDX-1001(MS)
- LEDD-20014W-LD9US+LEDX-1001(MW)
- LEDD-20014WW-LD9US+LEDX-1001(MS)
- LEDD-20014WW-LD9US+LEDX-1001(MW)
Coming Soon.
For immediate information, please contact your Toshiba sales rep or agent. Or call 800-231-1412, ext. 3727.