Model Ordering Code Input Voltage (VAC) CCT Initial Lumens (lm) Wattage (W) CBCP (cd) Beam Angle Base Rated Life (hrs) CRI FCC Compliant
A19 LDAC0827WE7EUDA 220-240 2700K 470 7.5 - 250° E27 25,000 80
GU10 LDRC0627WU1EUD2A 220-240 2700K 355 7.1 640 40° GU10 40,000 80
PAR20 LDRC0927ME7EUDA 220-240 2700K 370 9 950 25° E27 40,000 80
PAR20 LDRC0927WE7EUDA 220-240 2700K 370 9 450 40° E27 40,000 80
PAR30S LDRC1627WE7EUDA 220-240 2700K 740 16 1500 32° E27 40,000 80
  1. Thermally stable typical lumens (± 10%)
  2. Equivalency based on the ENERGY STAR® Integral LED Lamp Center Beam Intensity Benchmark Tool.
  3. CCT Range complies to ANSI C78.377-2008.
  4. Rated life is based on 70% lumen maintenance, engineering testing and probability analysis.
A19 Dimming Information
Manufacturer Model Load (W) Max # of Lamps / Dimmer
BERKER 2873 20-500 8
DANLERS DP1D250W 40-250 8
GIRA 030200 100 60-600 8
JUNG 225NVDE 20-500 8
LUTRON LLSM-502H 40-500 2
MK K1501WHILV 60-500 8
PEHA 436 60-600 8
SOLOGIC 28969 20-600 8


PAR20 Dimming Information
Manufacturer Model Load (W) Max # of Lamps / Dimmer
BERKER 2873 20-500 5
BUSH-JAEGER 6513U-102 40-420 8
DANLERS EDQDGDMK 400W 40-400 8
HAGER EV100 -1000 8
JUNG 225NV DE 20-500 8
JUNG 266G DE 60-600 8
JUNG 225T DE 20-525 8
LUTRON LLSM-502H 40-500 3
SCHNEIDER UNICA TOP 511 -500 8


PAR30 Dimming Information
Manufacturer Model Load (W) Max # of Lamps / Dimmer
BERKER 2873 20-500 8
BUSH-JAEGER 6513U-102 40-420 8
HAGER EV100 -1000 8
JUNG 266G DE 60-600 8
JUNG 225T DE 20-525 8
LUTRON LLSM-502H 40-500 2
RVE RV5 -1000 8


MR16 GU10 Dimming Information
Manufacturer Model Load (W) Max # of Lamps / Dimmer
BERKER 2873 20-500 8
HAGER EV100 -1000 8
JUNG 225NV DE 20-500 8
JUNG 266G DE 60-600 8
PEHA 436 60-600 8
PEHA 435HAN 60-600 8
SOLOGIC 28969 60-600 8