MR16 GU10

  • 300 lumens
  • Replaces 20 to 25-watt halogen lamps
  • 25° and 35° beam angle
  • 2700K , 3000K & 4000K
  • Dimmable
  • High power factor (PF 0.70)
  • Rated life of 40,000 hours (L70)
  • Uses up to 80% less energy than halogen lamps
  • Emits up to 90% less UV light than halogen lamps
  • Contains no mercury or lead
  • Rated for damp locations


Ordering Code Lumens1 Wattage (W) Lamp Efficacy (lm/W) Equivalency2 Beam Angle (degrees) CBCP (cd) CCT3 (color temp) CRI Rated Life (hrs)4 Input Voltage (VAC)
7GU10/827NFL25 270 6.5 41.5 20W Halogen 25 1050 2700K 80 25,000 120 N/A
7GU10/830NFL25 280 6.5 43.1 20W Halogen 25 1100 3000K 81 25,000 120 N/A
  1. Thermally stable typical lumens (± 10%)
  2. Equivalency based on the ENERGY STAR® Integral LED Program.
  3. CCT Range complies to ANSI C78.377-2008.
  4. Rated life is based on 70% lumen maintenance, engineering testing and probability analysis.
  5. ENERGY STAR® certified

Download Instructions: Right click on a link and select "Save link as…".

If you are using:
Internet Explorer: Right click on a link and select "Save Target As"
Safari: Right click on a link and select "Download Linked File"

Manufacturer Brand Model Type Max # of Lamps / Dimmer
Lutron Diva DV-600P INC 4
Lutron Diva DVLV-600P MLV 17
Lutron NovaT NTLV-600 MLV 17
Lutron NovaT NTELV-600 ELV 17
Lutron D-600P INC 4
Lutron Credenza TT-300NLH INC 4
Leviton Sure Slide 6631 INC 17
INC = Incandescent | MLV = Magnetic Low Voltage | ELV = Electronic Low Voltage
  1. Dimmers provide 25% or less of maximum light output.