LED GX53
- The Toshiba LED GX53 Self-Contained Round is a high-quality 120 VAC LED Modular Unit
- Highly efficient using only 6.8 watts of energy
- LED package, driver and electronics are all contained within one modular unit
- Utilizes a lockable GX53 base allowing for easy installation and replacement
- Available in 40 & 100 beam angles
- Rated life of 40,000 hours
- Contains no mercury or lead

LED Savings Calculator
Discover how much Toshiba LEDs can save you in energy costs.
coming soon
| Lamp Type | Ordering Code | Model | Lumens1 | Wattage (W) | Lamp Efficacy (lm/W) | Beam Angle (degrees) | CCT3 (color temp) | CRI | Rated Life (hrs)4 | Input Voltage (VAC) |
|---|---|---|---|---|---|---|---|---|---|---|
| GX53 6.8 W | 7GX53/827/100 | LDFB0627WX5/US | 290 | 6.8 | 42.6 | 100 | 2700K | 80 | 40,000 | 120 |
| GX53 6.8 W | 7GX53/835/100 | LDFB0635WX5/US | 300 | 6.8 | 44.1 | 100 | 3500K | 80 | 40,000 | 120 |
| GX53 6.8 W | 7GX53/840/100 | LDFB0640WX5/US | 320 | 6.8 | 47.1 | 100 | 4000K | 80 | 40,000 | 120 |
| GX53 6.8 W | 7GX53/827/40 | LDFB0627MX5/US | 290 | 6.8 | 42.6 | 40 | 2700K | 80 | 40,000 | 120 |
| GX53 6.8 W | 7GX53/835/40 | LDFB0635MX5/US | 300 | 6.8 | 44.1 | 40 | 3500K | 80 | 40,000 | 120 |
| GX53 6.8 W | 7GX53/840/40 | LDFB0640MX5/US | 320 | 6.8 | 47.1 | 40 | 4000K | 80 | 40,000 | 120 |
- ETL Listed, FCC and RoHS Compliant
- Three-Year Limited Warranty