• Six unique profiles and functions
  • Direct replacement for 70 to 150-watt HID luminaires
  • Available with Type II, III, IV, or V distributions
  • High efficacy & power factor
  • Consumes up to 65% less energy than typical HID roadway lighting to effectively illuminate the same area
  • Options available to control light levels for low glare*
  • Rated life 70,000 hours on the LEDs, -35°C to 25°C ambient L90**
  • Available in 4700K color temperature
  • Engineered to last longer and outperform conventional luminaires
  • UL wet location listed
________________________________________

* Light level control options not available on all wallpacks. Low glare refers to fixture BUG ratings where G=1.

** Based on 9,000 hours of LED testing per LM-80-08
(life based on projected value per IESNA TM21-11)