Leverage Our System and Silicon Expertise
for Your Next Design
Toshiba, a premier semiconductor manufacturer, has provided leading companies with Custom SoCs/ASICs for over three decades. Toshiba customers benefit from continuous collaboration from architectural design through production, access to an extensive portfolio of industry-standard and customizable IP, robust design methodologies and leadership in producing high-complexity and low-power SoC/ASICs with the industry's most advanced packaging technologies.
Toshiba brings a unique system-level perspective to its design capability. Utilizing its rich assets of leading technology, experience in product design in a wide variety of application areas and global presence. Toshiba can provide advanced, system level solutions to help its customers bring competitive products to market for networking, mobile, consumer, multimedia, storage and other applications.
Toshiba works closely with top companies to deliver a complete solution that mitigates design risk with continuous collaboration from architectural design through production of Custom SoC and ASIC designs.
Custom SoC and ASIC Key Offerings
Flexible hand-off model starting at:
- Architectural design
- RTL
- Netlist
- GDS
Broad IP Library and IP design services
Low risk manufacturing and foundry relationships
System-level technologies and application expertise
Proven methodologies for:
- Analog
- Logic and memory
- Low power
Local expert design centers:
- San Diego, Calif.
- Marlborough, Mass
Novel 3D packaging solutions such as chip-on-chip, package-on-package, SCS (ASIC + DRAM) including TSV
Robust implementation methodology delivers
predictive design closure on timing, power,
signal integrity and manufacturability
Chip and package co-design methodology enables optimization of custom SoC/ASIC for cost and performance
Advanced low-power methodology and special
libraries for low-power custom SoC/ASIC designs
World-class development turnaround time using Toshiba's highly optimized and predictable design flow
Custom SoC and ASIC Key Technologies
Industry leader in producing high-performance system level ICs in 130/90/65/40/28 nm CMOS process technologies
Two 300-mm and 200 mm wafer fabs for production of Custom SoCs
Flexible hand-off model starting from architectural design to GDS
Eight-layer copper for 90/65/40nm CMOS technology
Logic densities up to 800,000 gates/mm2 (65nm) and 2,100,000 gates/mm2 (40 nm), 4,300,000 gates/mm2 (28 nm)
|
|
Cost-effective embedded DRAM cores of less than 10mm sq for 32Mb in 65 nm
Cost-effective 0.5Gb, 1Gb, 2Gb DRAM integration with an ASIC in a Stacked Chip SoC (SCS)
High-performance I/O: PCI Express, USB 2.0/3.0, XAUI, Fiber Channel, SONET/SDH, SATA, HDMI, MIPI, DisplayPort™, DDR2/3, LPDDR2
Reduce Risks Upfront with SoC "Virtual Prototyping"
Toshiba has developed a modern ASIC Virtual Prototyping system that allows for the concurrent co-design of a chip, package and system. By using the Toshiba chip/package/system co-development methodology, designers can optimize their ASICs for cost and performance, shorten development turnaround time and dramatically increase the likelihood of a successful design in first pass silicon compared to less sophisticated methods of co-design.
In essence, the Virtual Prototyping model signoff validates customers' design specifications by checking silicon and package integrity using a proven EDA toolset. In this signoff flow the package/device models and constraint information are read in from industry-standard third-party tools. The flow checks for the signal, IR, power and thermal integrity, in addition to ESD signoff, routability and bondability of the chosen package. This signoff is achieved within weeks of design start thereby eliminating many potential risks downstream.
This advance level of prototyping available from Toshiba provides its customers with a complete end-to-end ASIC design process that can often eliminate the need to work with third parties.
Reduce NRE Costs for Your ASIC Prototype with "Shuttle Service"
Toshiba offers "shuttle services" that enable you to create an ASIC prototype with low NRE costs. Instead of using a reticle for a single product, it is shared among multiple customers to split mask and wafer costs. Thus, shuttle services enable low-cost ASIC prototyping. The frequency of shuttles, the available chip size and sample quantities differ from technology to technology. The turnaround time varies depending on the process technologies, delivery form (wafer, chip or packaged sample) and quantities.

Extensive Market Applications
Toshiba serves a wide range of customer applications including networking, mobile, consumer, multimedia, storage and other applications.
Comprehensive Support
Toshiba's comprehensive engineering support helps customers meet their Custom System-on-Chip and ASIC design specifications and development schedules at the lowest possible cost. Expert support is available from 2 U.S.-based Design Centers and additional locations for IP design.
Research and Development Centers
For each Custom System-on-Chip and ASIC design program, a Toshiba engineering team is assembled to help customers create the best design based on system-chip architecture tradeoffs, silicon technology, cell libraries, IP, EDA tools, design flows, test, packaging, quality assurance and other criteria. Depending on each customer's own resources and skills, Toshiba engineers can work as expert consultants or provide access to Toshiba's sophisticated design tools. |