toshiba worldwide   toshiba america
     
 
Search:  
 
Products
SPD
IPD
MOSFETs
Related Information
Press Releases  | 
Toshiba continues to offer the broadest line up of discrete products. Toshiba's Discrete solutions cover a breadth of products including Optoelectronics, Logic ICs, Small Signal, Microwave, Radio Frequency (RF) ICs, and Power devices.

Toshiba Power Semiconductors, RF, and Small Signal low frequency discrete devices consists of a wide array of Diodes, Linear ICs, Semi Custom ICs, Sensors, Thyristers, Triacs, and Transistors. Toshiba's Discrete products are designed for applications that require high reliability, power efficiency and a compact design.


Power MOSFET
  Nch VDSS≤30V (59)
Nch 30V<VDSS≤60V (40)
Nch 60V<VDSS≤150V (24)
Nch 150V<VDSS≤250V (38)
Nch 250V<VDSS≤500V (65)
Nch 500V<VDSS≤700V (49)
Nch 700V<VDSS (45)
MOSBD (MOSFET w/ integrated Schottky) (4)
Pch Power MOSFET (79)
PN Complementary (6)

Small Signal FETs
  Junction FETs(Dual) (2)
Junction FETs(Single) (32)
Small-Signal MOS FETs(Dual) (50)
Small-Signal MOS FETs(Single) (130)