TOSHIBA
United States
Toshiba USA   Toshiba Americas   Toshiba Worldwide
 
 
Enter Search Term
 
 
 
 
Products
 Quick Links
Sales Contacts
Product List
Product Support
Stock Check
Take Our Web Site Survey
Home  Products 
Optical Semiconductor Devices
Related Information
Product Overview

Toshiba Photocouplers and Photorelays integrate light emitting and light receiving elements. The input and output sides are electrically insulated, but the signals are transferred by light. There are a variety of output types provided, combined with a next-stage interface.

New Product Highlight
4-channel Thin General-purpose Transistor Couplers:
TLP290-4, TLP291-4
TLP290-4 and TLP291-4 channel output transistor
The TLP290-4 and TLP291-4 channel output transistor couplers are successors to the TLP280-4 and TLP281-4. They are enclosed in the SOP16 package and feature guaranteed high-temperature operation (Ta = 110°C max).  More >>
Photocoupler and Photorelay Replacement Roadmap
  Photocouplers and Photorelays Catalog
 Download