toshiba worldwide   toshiba america
     
 
Search:  
 
Products
Removable NAND Flash Memory
Related Information
Press Releases  |  Datasheets  |  Removable Storage Product Line  | 
DIGITAL MEDIA FOR EVERY STORAGE APPLICATION NEED
Woman with a Digital CameraThe largest application for NAND Flash is removable file storage. NAND Flash is the enabling solution used in popular small form factor memory cards including SD, SDHC, microSD, microSDHC and USB Flash drives. Toshiba offers a selection of formats and a wide range of densities for a variety of applications. These include digital still and video cameras, audio players, PDAs, portable and desktop computers, mobile phones, home entertainment systems and more.
 NAND Innovation and Leadership
Innnovation of Flash Memory
  • World's second largest Flash memory supplier1
  • Principal innovator of NAND and NOR Flash
  • 32Gb2 NAND chip fabricated with cutting-edge 43nm process
  • 32GB3 NAND and controller in a single package
  • Japan's largest 300mm wafer fab
Latest Removable Storage News
SDXC Toshiba to Launch Word's First 64GB SDXC Card - Capable of operating at the world's fastest data transfer rate for reading and writing to a flash memory card
 
1iSuppli NAND Flash Supplier Rankings, August 2008.

2When used herein in relation to memory density, gigabit and/or Gb means 1,024x1,024x1,024 = 1,073,741,824 bits. Usable capacity may be less. For details, please refer to specifications.

3When used herein in relation to memory density, gigabyte and/or GB means 1,024x1,024x1,024 = 1,073,741,824 bytes. Usable capacity may be less. For details, please refer to specifications.

 
REMOVABLE STORAGE PRODUCT LINE
As one of the largest producers of MLC NAND Flash, Toshiba remains committed to supplying industry-leading densities. That, along with our ongoing investment in fabrication and production, is why no one is better able to provide advanced NAND-based removable storage solutions than Toshiba.
SD Memory Cards
The Toshiba SD Memory Card line features a growing family of products:
  • SD: 1GB, 2GB
  • SD High-Capacity (SDHC): 4GB, 8GB
  • SD High-Capacity (SDHC) High Speed: 4GB, 8GB, 16GB, 32GB
  • SD High-Capacity (SDHC) Ultra High Speed: 4GB,8GB, 16GB
  • microSD: 1GB, 2GB
  • microSDHC High Speed: 4GB, 8GB
  • microSDHC: 16GB
Icon Arrow Download: View removable storage product chart
    (PDF/1,762KB)
More
USB Flash Drives
Toshiba's expanding USB Drive product line includes the following:
Toshiba 16GB USB Flash
  • TransMemory™ USB Flash Drives (Supports Windows ReadyBoost™) : 2GB, 4GB, 8GB & 16GB capacities
More

 

Answers to Common Flash Memory Questions
Icon Arrow What are the Speed Classes?
Icon Arrow What is SDHC?