TOSHIBA
United States
Toshiba USA   Toshiba Americas   Toshiba Worldwide
 
 
Enter Search Term
 
 
 
 
Products
 Quick Links
Sales Contacts
Product List
Product Support
Stock Check
Take Our Web Site Survey
Home  Products 
Embedded Memory Solutions
Related Information
Embedded NAND Solutions
NAND Flash High reliability, low power requirements and cost/performance advantages combine to make MLC NAND flash memory the preferred data storage solution for portable electronic devices. Designers are increasingly turning to embedded NAND solutions for high-capacity, on-board storage. To support the ever-changing needs of current and emerging applications, Toshiba has developed several embedded memory solutions which allow the designer to choose the most appropriate NAND solution for their application.
e-MMC™ NAND
Ranging from 2GB1 to 128GB in capacity, Toshiba's e-MMC embedded MLC solutions integrate a dedicated controller and are fully compliant with the MultiMedia Card Association (MMCA) Ver. 4.41 high speed memory standard for memory cards. The products support standard interfacing and an embedded controller manages functions such as error correction code (ECC), wear-leveling, and block management, simplifying integration into system designs.   more>>
SmartNAND™
Toshiba's SmartNAND series integrates leading-edge 24nm process NAND flash technology with a control chip that supports robust error correction code (ECC). SmartNAND is available in densities ranging from 4GB to 64GB and simplifies design and time to market of advanced NAND in consumer applications, including portable media players, tablet PCs, digital TVs, set-top-boxes, and other devices that require high-density, non-volatile memory.   more>>
SLC NAND Flash
With fast read and write times and support for a large number of write and erase cycles, Toshiba's SLC NAND supports applications that require high performance and reliability, such as mobile phones, office automation equipment, industrial storage, and servers. Advanced 32nm and 43nm SLC NAND products are offered with densities ranging from 512Mbits1 to 128Gbits. more>>
Toggle-Mode NAND
Toggle-Mode NAND is a DDR NAND solution designed to consume less power than synchronous DDR NAND flash by eliminating the clock signal typically used in synchronous DDR memories. Toshiba offers a lineup of 32nm DDR Toggle-Mode NAND, in MLC versions with densities of 64Gb1, 128Gb and 256Gb and SLC versions with densities up to 128Gb. more>>
Multi-Chip Packages (MCP/PoP)
By offering multiple memory technologies including NAND Flash, low power SDRAM and e-MMC in a single package, Toshiba's multi-chip packages (MCP) help simplify layout and save valuable board space in cellular phones and other space-constrained mobile electronics devices. Toshiba's Package-on-Package (PoP) technology saves significant circuit board space in cellular handsets and other mobile devices by stacking a high-density memory component on top of the processor. This allows for two components to require only one footprint on the board.   more>>

e-MMC is a trademark of the MultiMediaCard Association. SmartNAND is a trademark of Toshiba Corporation. All other trademarks and tradenames held within are the properties of their respective holders.

1 Product density is identified based on the maximum density of memory chip(s) within the Product, not the amount of memory capacity available for data storage by the end user. Consumer-usable capacity will be less due to overhead data areas, formatting, bad blocks, and other constraints, and may also vary based on the host device and application.