Logic ICs
PRODUCT OVERVIEW

Toshiba offers ICs for all types of logic design needs in today's highly sophisticated products. Our available Logic devices support voltages ranging from as low as 1.2V to as high as 18V. Our high-speed low-voltage logic family also offers 5V-tolerant inputs and outputs with very low propagation delays. To address the logic needs in tiny places on the PC board we offer our line up of L-MOS products, which are also known as the One-Gate logic devices. We also offer a full line of Level Shifters, Bus Switches, and Specialty Logic products. Our Logic device products are available in many package types and sizes, making them highly suitable for today's applications where light weight, compact size, and high-efficiency are of the utmost importance.