|
Toshiba
supports a vast library of ready-to-use, pre-
and post-tested IP for applications ranging
from printers and storage to multimedia and
networking. Our library includes ARM and MIPS
processor cores, embedded memory, mixed-signal
functions, high-speed SERDES for on-chip buses,
chip-to-chip and chip-to-backplane interconnect,
MPEG-4 and more.
To support additional IP requirements, Toshiba has partnered with a number
of companies chosen because they provide proven, best-in-class IP and share
its commitment to reduce time to market, design risk and cost for our customers.
Toshiba is continually expanding its library with new cores for emerging application
requirements.
Toshiba's basic CMOS processes used for custom System-on-Chip designs are developed
with optional embedded DRAM and mixed-signal capabilities from the start to
enable the creation of full system-level chips |