toshiba worldwide   toshiba america
     
 
Search:  
 
Products
Noise Suppression - AMOBEADS®
Related Information
The amorphous noise suppression devices, AMOBEADS® and SPIKE KILLERS®, suppress rapid changes in current which could otherwise lead to electrical noise in many circuits. Unlike other noise reduction methods which absorb noise after it is created, amorphous noise suppression devices suppress the source of the noise. Because of their square-shaped magnetic hysteresis behavior, amorphous noise suppression devices have a very large inductance when the current crosses zero (i.e. changes sign). This large inductance effectively blocks any further current changes. During normal current flow amorphous noise suppression devices have very low inductance. The reverse recovery phenomenon in semiconductor switching devices occurs when the current switches off. This phenomenon can lead to noise in the circuit. Amorphous noise suppression devices effectively and efficiently decrease the noise caused by the reverse recovery current.
AMOBEADS® are structurally optimized for use with single-turn windings. They are intended for applications where they are simply slipped over the leads of the components to be quieted.
SPIKE KILLERS® are named for their effective suppression of current spikes in switching circuits. "SPIKE KILLERS" are small saturable cores which are usually wire wound. "SPIKE KILLERS" provide excellent noise suppression and protection of semiconductors.
Please feel free to contact us to discuss your application and to receive detailed information on the product of interest. For further information please contact the Advanced Materials Division of Toshiba America Electronic Components, Inc. For other product details,  please visit our affiliate Toshiba Materials Co., Ltd.
Product Guides
Description O.D. (mm) I.D. (mm) Height (mm) Total Flux øc(µWb) AL Value (µH) Insulating Cover
AB 3x2x3W 4.0 max 1.5 min 4.5 max 0.9 min 3.0 min Blue Resin Casing
AB 3x2x4.5W 4.0 max 1.5 min 6.0 max 1.3 min 5.0 min Blue Resin Casing
AB 3x2x6W 4.0 max 1.5 min 7.5 max 1.8 min 7.0 min Blue Resin Casing
AB 4x2x4.5W 5.0 max 1.5 min 6.0 max 2.7 min 9.0 min Blue Resin Casing
AB 4x2x6W 5.0 max 1.5 min 7.5 max 3.6 min 12.0 min Blue Resin Casing
AB 4x2x8W 5.0 max 1.5 min 9.5 max 4.8 min 16.0 min Blue Resin Casing