The "FS" Series of Amorphous
cores have permeabilities of about 100,000 at 10 kHz and retain their high
permeability over a wide range of frequencies. They provide lower core
loss than corresponding ferrite cores. The "FS" series cores
are useful for Pulse Transformers, Input Chokes, and Common Mode Filters,
among other applications.
The FS 10x4x1 is about 1 mm thick,
making it one of the thinnest cores of any material available. It is ideally
suited for PCMCIA cards, planar magnetics, or other applications requiring
a core with a very thin profile.
Please
feel free to contact us to discuss your application and to receive
detailed information on the product of interest. For further information
please contact the Advanced
Materials Division of Toshiba America Electronic Components,
Inc. For other product details, please visit our affiliate Toshiba
Materials Co., Ltd.
| Product Guides |
| Description |
O.D. (mm) |
I.D. (mm) |
Height (mm) |
Mean Flux
Path Length |
Cross
Sectional Area |
AL Value (µH/n2)* |
Case Material |
| FS 10x4x1 |
10.0 ± 0.2 mm |
4.0 ± 0.2 mm |
1.2 ± 0.2 mm |
22.0 mm |
2.25 mm2 |
12.8 ± 30% |
Teflon |
| FS 12x8x4.5 |
13.8 ± 0.2 mm |
6.8 ± 0.2 mm |
6.6 ± 0.2 mm |
34.1 mm |
6.75 mm2 |
27.0 ± 30% |
Black PET UL 94V-0 |
| FS 15x10x4.5 |
16.8 ± 0.2 mm |
8.8 ± 0.2 mm |
6.6 ± 0.2 mm |
39.3 mm |
8.44 mm2 |
27.0 ± 30% |
Black PET UL 94V-0 |
| FS 18x12x4.5 |
19.8 ± 0.2 mm |
10.8 ± 0.2 mm |
6.6 ± 0.2 mm |
47.1 mm |
10.13 mm2 |
27.0 ± 30% |
Black PET UL 94V-0 |
| FS 21x14x4.5 |
22.8 ± 0.2 mm |
12.8 ± 0.2 mm |
6.6 ± 0.2 mm |
55.0 mm |
11.81 mm2 |
27.0 ± 30% |
Black PET UL 94V-0 |
| FS 26x16x4.5 |
29.0 ± 0.5 mm |
13.5 ± 0.5 mm |
7.5 ± 0.5 mm |
66.0 mm |
16.88 mm2 |
32.1 ± 30% |
Black PBT |
| FS 26x16x9.5 |
28.7 ± 0.5 mm |
13.6 ± 0.5 mm |
12.2 ± 0.5 mm |
66.0 mm |
35.63 mm2 |
67.9 ± 30% |
Black PBT |
| FS 9x6x4.5 |
11.0 ± 0.2 mm |
5.3 ± 0.2 mm |
5.5 ± 0.2 mm |
25.6 mm |
5.57 mm2 |
27.3 ± 30% |
Black PET UL 94V-0
|