TX03 Series of
Microcontrollers Based on
ARM® Cortex®-M3 Cores
Toshiba's TX03
Microcontroller
Series is built around
ARM® Cortex®-M3 CPU technology. The
ARM Cortex
-M3 processing core offers high code density, efficient data RAM usage, fast interrupt handling and higher processing efficiency than ARM7 or ARM9 cores, and is strongly supported by many third-party tools and software suppliers.
RAM usage, fast interrupt handling and higher processing efficiency than ARM7 or ARM9 cores, and is strongly supported by many third-party tools and software suppliers.
TX03
Microcontroller
Configurations Based on Memory Size & Package
Type
Combining the Cortex-M3
processing core with Toshiba's memory, logic and analog technology
base has enabled us to set some industry benchmarks for Cortex-M3
processing core-based MCUs:
2 Mbytes and 1 Mbyte on-chip FLASH (TMPM360/362)
144 MHz CPU (TMPM320)
1 Mbyte on-chip
embedded DRAM
(TMPM320)
5V Cortex-M3 MCUs (TMPM370/380)
Hardware engine for vector motor control (TMPM370)
ARM is a registered trademark of ARM Limited. Cortex and ARM926EJ-S are trademarks of ARM Limited. All other brands or product names are the property of their respective holders.
Lead(Pb)-Free- Toshiba Semiconductor Company defines "Lead(Pb)-Free" products as those containing no more than 0.1 percent Lead(Pb) by weight in Homogeneous Materials. This does not mean that Toshiba Semiconductor products labeled "Lead(Pb)-Free" are entirely free of Lead(Pb).
RoHS-Compatible - Toshiba Semiconductor Company defines "RoHS-Compatible" products as products that either (i) contain no more than a maximum concentration value of 0.1% by weight in Homogeneous Materials for lead, mercury, hexavalent chromium, polybrominated biphenyls (PBBs) and polybrominated diphenyl ethers (PBDEs) and of 0.01% by weight in Homogeneous Materials for cadmium; or (ii) fall within any of the application exemptions set forth in the Annex to the RoHS Directive.