TOSHIBA
United States
Toshiba USA   Toshiba Americas   Toshiba Worldwide
 
 
Enter Search Term
 
 
 
 
Products
 Quick Links
Sales Contacts
Product List
Product Support
Stock Check
Take Our Web Site Survey
Home  Products 
Starter Kits

With Toshiba Starter Kits you can significantly reduce the risk of choosing the wrong device by evaluating Toshiba microcontrollers early in your design cycle. The Starter Kit enables you to evaluate code, do software development or even develop and debug a small design.

Each kit contains a ready-to-use evaluation board, a complete development software tool set, documentation, helpful applications notes and more.

 

Starter Kits
MCU Starter Kit Features Order No.
TMP86FM29 64-pin 8-bit FLASH MCU
on-chip LCD driver
  • IDE
  • ROM Monitor for all Flash MCU Starter Kits
  • Simulator debugger
  • Flash programmer
    or OTP programmer
  • Compiler ltd. version
  • Application Notes
  • Evaluation board
BMSKTOPAS86FM29(A)
TMP86FM48 64-pin 8-bit MCU
32 kB FLASH
BMSKTOPAS86FM48(AND)
TMP86FH46
TMP86FH47
44-pin 8-bit MCUs
16 kB FLASH
BMSKTOPAS86FH47(AND)
TMP86FS49 64-pin 8-bit MCU
60 kB FLASH
BMSKTOPAS86FS49(A)
TMP86P202
TMP86P203
20-pin 8-bit OTP MCU BMSKTOPAS86P202(AND)
TMP86Cx07/08
TMP86Cx20/29
TMP86Cx41/47
CD-ROM to evaluate Toshiba's low-power
8-bit MCUs and their
on-chip peripherals
  • IDE
  • Simulator debugger
  • Compiler ltd. version
  • Software examples
BMSKTOPAS870C(AND)
TMP91FW27 64-pin 16-bit MCU
256 kB FLASH
  • IDE
  • ROM Monitor
  • Simulator debugger
  • Flash programmer
  • Compiler ltd. version
  • Software examples
  • Evaluation board
  • TCP/IP
  • TMP92FD54
BMSKTOPAS91FW27(A)
TMP91FY42 100-pin 16-bit MCU
256 kB FLASH
BMSKTOPAS91FY42(A)
TMP92FD54
TMP94FD53
100-pin 32-bit MCU
512 kB FLASH
BMSKTOPAS92FD54(H)
BMSKTOPAS900H2(HWU)
TMP86FS49 64-pin 8-bit MCU
60 kB FLASH
MCU board is piggy-backed and exchangeable on the Mother Board and can be used independently with a USB cable, and software CD-ROM. Low-cost, board only version: TSE-TCPU-XXXXXX(L) Starter Kit: TSE-BORD-86FS49
MCU Board: TSE-TCPU-86FS49
TMP89FS60 64-pin 8-bit MCU
60 kB FLASH
Starter Kit: TSE-BORD-89FS60
MCU Board: TSE-TCPU-89FS60
TMP91FW60 100-pin 16-bit MCU
128 kB FLASH
Starter Kit: TSE-BORD-91FW60
MCU Board: TSE-TCPU-91FW60