toshiba worldwide   toshiba america
     
 
Search:  
 
Products
LED Panel Drivers
Related Information

Toshiba's constant current LED drivers are designed to drive full-color LED modules and LED panels. The output current value can be set using an external resistor. Convenient features to control large LED arrays are managed for example via the device's three-wire serial interface, which enable direct communication with a host controller. Possible features include output open-circuit detection (OOD) and output short-circuit detection (OSD), which communicate status to the controller via a serial interface. The serial interface also supports cascading of multiple drivers to control larger LED arrays.

Toshiba's constant current LED drivers feature 3-bit, 8-bit, 16-bit and 24-bit versions, and are available as surface mounted (e.g. HQFP, SSOP) or through-hole (e.g. SDIP) packages. These drivers are designed in Toshiba's leading edge BiCMOS or CMOS processes.

Marktech Optoelectronics is an exclusive promotional value-added reseller for this product.  For more information go to: http://www.marktechopto.com/

Features

Maximum possible constant current range per channel:
  2mA to 150mA
For common anode or common cathode LED
  configurations.
Input signal voltage level: 3.3V to 5V CMOS level (Schmitt
  trigger input)
Serial data transfer
Operating temperature range: Topr = -40 to 85°C
Product Guides

 Please wait while the product guide loads...
Filter table attributes  = Filter table by attribute Sort table by column attribute  = Sort table by column attribute Remove column  = Remove column   View All  View All Products Undo  
Part Number
Stock Check
Topology
VDD (V) Operating Range
Maximum Vout(op) (Vout(max)) (V)
Iout(op) (Iout(max)) (mA)
Data Transfer Rate[MHz]
LED type
Current Accuracy between Outputs / Devices (+-%)
Package
Function
Remarks
Lead Free (RoHS compatible)
Click to Sort
Click to Close Column
Click to Filter
Click to Close Column Click to Sort
Click to Filter
Click to Close Column Click to Sort
Click to Filter
Click to Close Column Click to Sort
Click to Filter
Click to Close Column Click to Sort
Click to Filter
Click to Close Column Click to Sort
Click to Filter
Click to Close Column Click to Sort
Click to Filter
Click to Close Column Click to Sort
Click to Filter
Click to Close Column Click to Sort
Click to Filter
Click to Close Column Click to Sort
Click to Filter
Click to Close Column Click to Sort
Click to Filter
Click to Close Column Click to Sort
TCA62746AFG/AFNG/AFNAG - 16-bit Constant-Current 4.5 - 5.5 4 (17) 50 (60) 25 LED panel and module 3 / 6 SSOP24/VSOP24/QSOP24 SIPO CMOS, POR, OD, OOD, OSD Yes
TB62705CFG/FNG/PG - 8-bit Constant-Current 5 17 90 10 Anode Common 6/15 DIP16/SSOP16(1.0)/SSOP16(0.65) SIPO BiCMOS Yes
TCA62724FMG Stock Check 3-ch Constant-Current 2.8 - 5.5 6 150 - Anode Common - SON10 I2C CMOS Yes
TB62710PG/FG/FNG - 8-bit Constant-Current 4.5 - 5.5 17 78 (90) 15 Cathode Common 6/15 DIP20/SSOP24/SSOP20 SIPO BiCMOS Yes
TB62715FNG - 8-bit Constant-Current 4.5 - 5.5 17 130 (150) 10 Anode Common 6/15 DIP16/SSOP16(1.0)/SSOP16(0.65) SIPO BiCMOS Yes
TB62707FG - 8-bit Constant-Current 4.5 - 5.5 17 88 (90) - Anode Common 6/15 SSOP24 (1.0) PIPO BiCMOS Yes
TB62718AFG - 16-bit Constant-Current 4.5 - 5.5 26 80 (90) 10 Anode Common 6/12 HQFP64 SIPO BiCMOS, AF, TSD, OOD Yes
TB62725BPG/BFG/BFNG - 8-bit Constant-Current 3 - 5.5 17 80 (90) 20 Anode Common 6 / 15 DIP16/SSOP16/VSOP16 SIPO BiCMOS Yes
TB62778FNG - 8-bit Constant-Current 3 - 5.5 25 50 25 LED panel and module 3 / 6 SSOP16 SIPO BiCMOS TSD, POR, OOD, OSD, AF Yes
TB62777FNG - 8-bit Constant-Current 3 - 5.5 25 50 25 LED panel and module 3 / 6 SSOP16 SIPO BiCMOS TSD, POR Yes
TB62727FNG - 16-bit Constant-Current 4.5 - 5.5 17 50 (60) 20 Anode Common 4 / 15 VSOP30 SIPO BiCMOS, AF, OD, TSD, OOD Yes
TB62717FG/NG - 24-bit Constant Current 4.5 - 5.5 15 (17) 35 (50) 10 Anode Common 6/15 SDIP42 / QFP48 SIPO BiCMOS Yes
TB62726ANG/AFG/AFNAG - 16-bit Constant-Current 3 - 5.5 17 80 (90) 20 Anode Common 6 / 15 SDIP24/SSOP24/QSOP24 SIPO BiCMOS Yes
TB62728FG - 16-bit Constant-Current 4 - 6 17 70 (80) 20 LED panel and module - LQFP48 SIPO BiCMOS, OD, OOD, IM Yes
TB62706BNG/BFG - 16-bit Constant-Current 4.5 - 5.5 17 88 (90) 10 Anode Common 6 SDIP24/SSOP24 SIPO BiCMOS Yes
TB62719AFG - 16-bit Constant-Current 4.5 - 5.5 26 80 (90) 20 Full-color LED modules and Panels 6/12 HQFP64 SIPO BiCMOS, AF, TSD, OOD Yes


Abbreviations:
  • TSD = Thermal Shutdown Protection
  • OOD = Output Open Detection
  • OSD = Output Short Detection
  • POR = Internal data reset function for power-on resetting
  • AF = (Various) Adjustment Functions
  • SIPO = Serial In, Parallel Out
  • PIPO = Parallel In, Parallel Out
  • OD = Output Delay Function
  • IM = Internal Memory

RoHS Definitions