As a recognized pioneer in Flash technology, Toshiba was a principal innovator of both NOR and NAND Flash memory. Today, Toshiba is a leading supplier of Multi-Level Cell (MLC) NAND Flash memory and offers a complete line of embedded and removable storage solutions for a wide range of portable and handheld systems.
At the forefront of innovation, Toshiba provides space-conscious mobile applications with memory solutions that enable high capacity, low power, high performance, and high reliability. Product offerings include, NAND-based MCPs and PoPs, embedded solutions with high-density MLC NAND and controller in a single package, flash memory cards, USB flash drives, and solid state drives. For more information, please visit Memory.
*When used herin in relation
to memory density, gigabyte and/or GB means 1,024x1,024x1,024-1,073,741,824
bytes. Usable capacity may be less