Bridge Chip ICs

Related Information
For Design of Mobile Product and CE Devices

As part of its Mobile Product Initiative, Toshiba offers a family of bridge chips for mobile products that facilitates the design of feature-rich smart phones, tablets, eBooks, netbooks, smart digital media adapters and other high-performance CE devices.

The Toshiba MPD bridge chips offer input and output of high-speed video data to a mobile device's application processor with a MIPI® bus interface by protocol translation into another or from another interface standard. This allows usage of input/output devices, such as displays and cameras with different data transfer interfaces than those offered by the Host Processor.

Highlighted Products:
TC358840 High Definition Multimedia Interface

The Toshiba TC358840 High Definition Multimedia Interface (HDMI®) to MIPI Camera Serial Interface Type 2 (CSI-2) converter chipset supports 4K video resolution for next-generation Ultra High Definition video applications. The TC358840 enables a host processor with a MIPI CSI-2 dual link interface to accept 4K HDMI video and audio streams and process them as an incoming data source.

  • 3840 x 2160 @ 24bpp video resolution at refresh rates of 30 fps
  • Enables YCbCr to RGB and YCbCr to RGB color format conversion
  • Applications include 4K Ultra HD resolution TVs, monitors, set-top boxes, and digital media adapters
TC358749XBG Display Bridge

The TC358749XBG device for the first time enables an HDMI video stream to be recognized and read directly by an application processor in a mobile device. This streamlined, industry-first approach improves video processing and system performance while giving smartphone manufacturers a quick path to other application areas without time-consuming processor re-designs.

  • Enables host processors with a MIPI CSI-2 interface to accept HDMI video/audio streams as an incoming data source
  • Supports 1080P, 60 fps refresh rate and common 3D video formats and protocols
  • Video de-interlacing and scaling
  • Features MIPI CSI-2 1.01 (1Gbps/lane x 4 lanes) and HDMI 1.4
  • I2S and SLIMbus® audio support

Project AraAs part of Google's Advanced Technology and Products Group, Toshiba will provide semiconductors for Project Ara's smartphone featuring interchangeable modules. Toshiba was selected by ATAP to provide two bridge chips that come equipped with a broad range of interfaces for maximum flexibility. These Unipro bridge chips, along with other Toshiba advanced technologies, will be used in Reference Modules developed by Toshiba. For more details, visit Project Ara on the Toshiba website.

Oculus Rift Development Kit 2 Uses Toshiba Bridge Chip

Oculus Rift Development Kit The Oculus Rift Development Kit 2 is the latest development kit for the Oculus Rift virtual reality headset for 3D gaming. The Development Kit 2 uses the Toshiba TC358779XBG HDMI® to DSI bridge chip. The Toshiba chip is the only* part on the market that can convert directly from HDMI, used in PCs and set-top boxes, to MIPI®-DSI, used in mobile panels, while preserving picture quality. It is a more integrated version of earlier chips enabling smaller and lighter board designs important to head-mounted devices. Oculus Rift Development Kit For more information on the Oculus Rift Development Kit, go to www.oculusvr.com

*As of Aug. 18, 2014

MIPI and SLIMbus are registered trademarks of the MIPI Alliance, Inc. in the U.S. and other jurisdictions. HDMI is a registered trademark of HDMI Licensing, LLC in the U.S. and other jurisdictions. Oculus Rift is a trademark of Oculus VR, Inc.

 

Product Guides

 Please wait while the product guide loads...
Bridge Chip ICs
Filter table attributes  = Filter tables by attribute Sort table by column attribute  = Sort table by column attribute Remove column  = Remove column    View All  View All Products Undo  
Part Number / Datasheet
Additional
Information
Stock Check
Product Category
Application Scope
Features
Number of pins
Surface Mount Package
Package
Click to Sort
Click to Close Column Click to Close Column
Click to Filter
Click to Close Column Click to Sort
Click to Filter
Click to Close Column Click to Sort
Click to Filter
Click to Close Column Click to Sort
Click to Filter
Click to Close Column Click to Sort
Click to Filter
Click to Close Column Click to Sort
Click to Filter
Click to Close Column Click to Sort
TC358743XBG - Stock Check HDMI® Interface Bridge digital media adapter (DMA) / smart monitor / smart set-top box / smart TV HDMI® 1.4 to MIPI® CSI-2 1.01 HDMI® Video format: Up to FHD (1920x1080 / 60fps / 24-bit/pixel) 64 Y P-TFBGA64-0606-0.65-001
TC358746AXBG - - Camera Interface Bridge industrial device / smartphone / tablet / VOIP phone MIPI® CSI-2 1.01 to Parallel / Parallel to MIPI® CSI-2 1.01 / Up to 100 MHz PCLK frequency for Output mode / Up to 166 MHz PCLK frequency for Input mode 72 Y P-VFBGA72-0505-0.40-001
TC358747XBG - - HDMI® Interface Bridge digital media adapter (DMA) / smart monitor / smart set-top box / smart TV HDMI® 1.4b to MIPI® CSI-2 1.01 / HDMI® Video format: Up to WUXGA (1920x1200 / 60fps / 24-bit/pixel) / Video de-interlacing / Video scaling 64 Y P-TFBGA64-0606-0.65-001
TC358748XBG - Stock Check Camera Interface Bridge industrial device / smartphone / tablet / VOIP phone MIPI® CSI-2 1.01 to Parallel / Parallel to MIPI® CSI-2 1.01 / Up to 100 MHz PCLK frequency for Output mode / Up to 166 MHz PCLK frequency for Input mode 80 Y P-VFBGA80-0707-0.65-001
TC358749XBG - - HDMI® Interface Bridge digital media adapter (DMA) / smart monitor / smart set-top box / smart TV HDMI® 1.4b to MIPI® CSI-2 1.01 / HDMI® Video format: Up to FHD (1920x1080 / 60fps / 24-bit/pixel) / Video de-interlacing / Video scaling 80 Y P-VFBGA80-0707-0.65-001
TC358762XBG - - Display Interface Bridge head mount device (HMD) / PND / smart watch / smartphone / tablet MIPI® DSI 1.01 to MIPI® DBI-2 2.0 / MIPI® DSI 1.01 to MIPI® DPI 2.0 / Up to WXGA (1366 x 768 / 60 fps / 24bit/pixel) 64 Y P-VFBGA64-0505-0.50BZ
TC358763XBG - - Display Interface Bridge digital still camera (DSC) / digital video camera (DVC) / head mount device (HMD) / PND / smart watch / smartphone MIPI® DBI-2 2.0 to MIPI® DSI 1.01 / MIPI® DPI 2.0 to MIPI® DSI 1.01 / Up to XGA (1024 x 768 / 60 fps / 24bit/pixel) 72 Y P-VFBGA72-0404-0.40A3
TC358764XBG - Stock Check Display Interface Bridge tablet / Ultrabook™ MIPI® DSI 1.01 to LVDS Single Link / Up to WXGA (1366 x 768 / 60 fps / 24bit/pixel) 49 Y P-TFBGA49-0505-0.65AZ
TC358765XBG - Stock Check Display Interface Bridge tablet / Ultrabook™ MIPI® DSI 1.01 to LVDS Dual Link / Up to UXGA (1600 x 1200 / 60 fps / 24bit/pixel) 64 Y P-VFBGA64-0606-0.65-001
TC358766XBG - Stock Check Display Interface Bridge tablet / Ultrabook™ MIPI® DPI 2.0 to VESA DisplayPort® 1.1a / MIPI® DSI 1.01 to MIPI® DPI 2.0 / MIPI® DSI 1.01 to VESA DisplayPort® 1.1a / Up to WUXGA (1920 x 1200 / 60 fps / 24bit/pixel) 120 Y P-VFBGA120-0606-0.50AZ
TC358767AXBG - - Display Interface Bridge tablet / Ultrabook™ MIPI® DPI 2.0 to VESA DisplayPort® 1.1a / MIPI® DSI 1.01 to MIPI® DPI 2.0 / MIPI® DSI 1.01 to VESA DisplayPort® 1.1a / Up to WUXGA (1920 x 1200 / 60 fps / 24bit/pixel) 81 Y P-VFBGA81-0505-0.50-001
TC358767XBG - - Display Interface Bridge tablet / Ultrabook™ MIPI® DPI 2.0 to VESA DisplayPort® 1.1a / MIPI® DSI 1.01 to VESA DisplayPort® 1.1a / Non-ASSR / non-audio data / Up to WUXGA (1920 x 1200 / 60 fps / 24bit/pixel) 81 Y P-VFBGA81-0505-0.50-001
TC358768AXBG - Stock Check Display Interface Bridge smartphone / tablet / Ultrabook™ RGB to MIPI® DSI 1.02 / Up to WUXGA (1920 x 1200 / 60 fps / 24bit/pixel) 72 Y P-VFBGA72-0505-0.40-001
TC358770AXBG More Info - Display Interface Bridge tablet / Ultrabook™ MIPI® DSI 1.02 to VESA DisplayPort® 1.1a / Up to QSXGA (2560 x 2048 / 60 fps / 24bit/pixel) 100 Y P-VFBGA100-0505-0.40-001
TC358771XBG - - Display Interface Bridge tablet / Ultrabook™ MIPI® DSI 1.01 to LVDS Single Link / Up to UXGA (1600 x 1200 / 60 fps / 24bit/pixel) / with Back Light Control 49 Y P-VFBGA49-0505-0.65-001
TC358772XBG - - Display Interface Bridge tablet / Ultrabook™ MIPI® DSI 1.01 to LVDS Dual Link / Up to WUXGA (1920 x 1200 / 60 fps / 24bit/pixel) / with Back Light Control 64 Y P-VFBGA64-0505-0.50BZ
TC358774XBG - - Display Interface Bridge tablet / Ultrabook™ MIPI® DSI 1.01 to LVDS Single Link / Up to UXGA (1600 x 1200 / 60 fps / 24bit/pixel) 49 Y P-VFBGA49-0505-0.65-001
TC358775XBG - - Display Interface Bridge tablet / Ultrabook™ MIPI® DSI 1.01 to LVDS Dual Link / Up to WUXGA (1920 x 1200 / 60 fps / 24bit/pixel) 64 Y P-VFBGA64-0606-0.65-001
TC358777XBG - - Display Interface Bridge tablet / Ultrabook™ MIPI® DSI 1.02 to VESA DisplayPort® 1.1a / Up to QSXGA (2560 x 2048 / 60 fps / 24bit/pixel) 80 Y P-VFBGA80-0707-0.65-001
TC358778XBG - Stock Check Display Interface Bridge smartphone / tablet / Ultrabook™ RGB to MIPI® DSI 1.02 / Up to WUXGA (1920 x 1200 / 60 fps / 24bit/pixel) 80 Y P-VFBGA80-0707-0.65-001
TC358779XBG - Stock Check HDMI® Interface Bridge digital still camera (DSC) / DSI interface / game accessory / head mount device (HMD) / LCD displays / integrated display / panel application with MIPI® / tablet / video projector HDMI® 1.4b to MIPI® DSI 1.1 / HDMI® Video format: Up to FHD (1920x1080 / 60fps / 24-bit/pixel) / Video de-interlacing / Video scaling 80 Y P-VFBGA80-0707-0.65-001
TC358840XBG More Info - HDMI® Interface Bridge digital media adapter (DMA) / smart monitor / smart set-top box / smart TV HDMI® 1.4b to MIPI® CSI-2 1.01 / HDMI® Video format: Up to 4K Ultra HD (3840x2160 / 30fps / 24-bit/pixel) 80 Y P-VFBGA80-0707-0.65-001
TC358870XBG - Stock Check HDMI® Interface Bridge game accessory / head mount device (HMD) / mobile devices / wearable computers display HDMI® 1.4b to MIPI® DSI 1.1 / HDMI® Video format: Up to 4K Ultra HD (3840x2160 / 30fps / 24-bit/pixel) 80 Y P-VFBGA80-0707-0.65-001