toshiba worldwide   toshiba america
     
 
Search:  
 
Products
SPD
IPD
Shunt Regulators
Product Guides

 Please wait while the product guide loads...
Filter table attributes  = Filter table by attribute Sort table by column attribute  = Sort table by column attribute Remove column  = Remove column   View All  View All Products Undo  
Part Number
Surface Mount Type
Package
Number Of Pins
Polarity
General Description
Note
Comments
V REF (V)
V OUT (%)
V KA (V)
I K Min (mA)
I K (mA)
V KA (V)
P D (W)
Click to Sort
Click to Filter
Click to Close Column Click to Sort
Click to Filter
Click to Close Column Click to Sort
Click to Filter
Click to Close Column Click to Sort
Click to Filter
Click to Close Column Click to Sort
Click to Filter
Click to Close Column Click to Sort
Click to Filter
Click to Close Column Click to Sort
Click to Filter
Click to Close Column Click to Sort
Click to Filter
Click to Close Column Click to Sort
Click to Filter
Click to Close Column Click to Sort
Click to Filter
Click to Close Column Click to Sort
Click to Filter
Click to Close Column Click to Sort
Click to Filter
Click to Close Column Click to Sort
Click to Filter
Click to Close Column Click to Sort
Click to Filter
Click to Close Column Click to Sort
TA76431F Y PW-MINI 3 Positive Adjustable Precision Shunt Regulator Surface-mount PW-MOLD(SOT-89) package - 2.495 (max +/-2.2) (min 2.495) (max 36) 0.4 (max 1) (max 150) (max 37) -
TA76431FR Y PW-MINI 3 Positive Adjustable Precision Shunt Regulator Surface-mount PW-MOLD(SOT-89) package reverse pin assinment of TA76431F 2.495 (max +/-2.2) (min 2.495) (max 36) 0.4 (max 1) (max 150) (max 37) -
TA76431S N TO-92MOD 3 Positive Adjustable Precision Shunt Regulator Radial tape packing for automatic mounting - 2.495 (max +/-2.2) (min 2.495) (max 36) 0.4 (max 1) (max 150) (max 37) -
TA76432AF Y PW-MINI 3 Positive Adjustable Precision Shunt Regulator Surface-mount PW-MOLD(SOT-89) package - 1.26 (max +/-1.0) (min 1.26) (max 19) 0.2 (max 0.4) (max 20) (max 20) -
TA76432AFR Y PW-MINI 3 Positive Adjustable Precision Shunt Regulator Surface-mount PW-MOLD(SOT-89) package reverse pin assinment of TA76432AF 1.26 (max +/-1.0) (min 1.26) (max 19) 0.2 (max 0.4) (max 20) (max 20) -
TA76432AFT Y UFV 5 Positive Adjustable Precision Shunt Regulator Surface-mount UFV small package - 1.26 (max +/-1.0) (min 1.26) (max 19) 0.2 (max 0.4) (max 20) (max 20) (max 0.45)
TA76432AS N TO-92MOD 3 Positive Adjustable Precision Shunt Regulator Radial tape packing for automatic mounting - 1.26 (max +/-1.0) (min 1.26) (max 19) 0.2 (max 0.4) (max 20) (max 20) -
TA76432F Y PW-MINI 3 Positive Adjustable Precision Shunt Regulator Surface-mount PW-MOLD(SOT-89) package - 1.26 (max +/-1.4) (min 1.26) (max 19) 0.2 (max 0.4) (max 20) (max 20) -
TA76432FC Y SMV 5 Positive Adjustable Precision Shunt Regulator Surface-mount SMV small package - 1.26 (max +/-1.4) (min 1.26) (max 19) 0.2 (max 0.4) (max 20) (max 20) (max 0.38)
TA76432FR Y PW-MINI 3 Positive Adjustable Precision Shunt Regulator Surface-mount PW-MOLD(SOT-89) package reverse pin assinment of TA76432F 1.26 (max +/-1.4) (min 1.26) (max 19) 0.2 (max 0.4) (max 20) (max 20) -
TA76432FT Y UFV 5 Positive Adjustable Precision Shunt Regulator Surface-mount UFV small package - 1.26 (max +/-1.4) (min 1.26) (max 19) 0.2 (max 0.4) (max 20) (max 20) (max 0.45)
TA76432S N TO-92MOD 3 Positive Adjustable Precision Shunt Regulator Radial tape packing for automatic mounting - 1.26 (max +/-1.4) (min 1.26) (max 19) 0.2 (max 0.4) (max 20) (max 20) -
TA76433FC Y SMV 5 Positive Adjustable Precision Shunt Regulator Surface-mount SMV small package Cathode separation type 1.26 (max +/-1.4) (min 1.26) (max 14) 0.2 (max 0.4) (max 20) (max 15) (max 0.38)
TA76L431FT Y UFV 5 Positive Adjustable Precision Shunt Regulator Surface-mount UFV small package - 2.49 (max +/-1.0) (min 2.49) (max 19) 0.2 (max 0.5) (max 50) (max 20) (max 0.45)
TA76L431S N TO-92MOD 3 Positive Adjustable Precision Shunt Regulator Radial tape packing for automatic mounting - 2.49 (max +/-1.0) (min 2.49) (max 19) 0.2 (max 0.5) (max 50) (max 20) (max 0.8)